Self-contained Miniature Photoelectric Sensor
PR-M/F series
Self-contained Miniature Photoelectric Sensor PR-M/F series
Ultra-Compact Metal Photoelectric Sensor
The PR-M/F Series is the smallest metal photoeye in its class with an SUS316L stainless housing and offers both thrubeam and reflective options. Each model features a fix...ed field, meaning no calibration is required. This series has a range of up to 1.2m (3.94') and offers hard wired and M8 connector cable options.
Features
Durable and Long Life
The “hybrid structure” of the PR-M/F features an SUS316L stainless steel body that is also resin filled. The NEMA and IP rated enclosure means these units are highly resistant to oils, acids, and even alkaline detergents.
Stable Operation
The PR-M/F Series is designed with Background Suppression and Automatic Cross Talk Prevention to provide highly stable detection. External light or movement will not interfere with the sensor.
Ease of Use
Installation is made simple because mounting requires only two M3 screws. Sensitivity adjustment is not needed, as the sensor's fixed range allows for immediate use.