Self-contained Photoelectric Sensor
PR-G series
Specs Self-contained Photoelectric Sensor PR-G series
Model |
PR-G51CBD |
PR-G61CBD |
PR-G41CBL |
|||
Image |
|
|
|
|||
Type |
Thrubeam |
Retro-reflective |
Diffuse reflective (Long distance) |
|||
Shape |
Threaded mount type |
|||||
Output |
NPN+PNP |
NPN + PNP |
NPN+PNP |
|||
Cable connection |
M12 connector (4 pin) |
|||||
Detecting distance |
30 m 98.43' |
0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) |
500 mm19.685" |
|||
Number of control outputs |
2 (NPN+PNP) |
2 (Dark-ON +Light ON)*4 |
2 (NPN+PNP) |
|||
Output operation |
Output 1 |
Dark-ON |
Light-ON |
|||
Output 2 |
Light-ON*1 |
Dark-ON*1 |
||||
Response time |
1 ms |
0.5 ms |
||||
Sensitivity adjustment |
One-turn trimmer (230°) |
Five-turn trimmer |
||||
Spot diameter |
― |
ø20 mm ø0.79" max. |
||||
Light source |
4 elements, Red LED (631 nm) |
4 elements, Red LED (630 nm) |
4 elements, Point light source red LED (650 nm) |
|||
Light interference prevention function |
― |
2 |
||||
Indicator lamp |
Transmitter: power supply indicator (green) |
7 segment display (0 to 999), output indicator (yellow) |
||||
Control output |
NPN + PNP open collector |
|||||
Stop emission input |
Non-voltage input |
― |
||||
Protection circuit |
Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection |
|||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
||||
Power consumption |
Transmitter: 450 mW max. |
450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) |
||||
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), 4, 6, 13 (NEMA250)*2 |
||||
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||
Ambient light |
Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less |
|||||
Ambient temperature |
-20 to +70 °C -4 to 158 °F (No freezing)*3 |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Storage temperature |
-20 to +70 °C -4 to 158 °F |
|||||
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||
Accessories |
Instruction Manual, M18 nut, Lock washer |
|||||
Weight |
Approx. 85 g |
Approx. 45 g |
||||
*1 Output 2 is not available on the threaded mount type or M8 3-pin type. |
Model |
PR-G51N |
PR-G61N |
PR-G41N |
PR-G51CN |
|||
Image |
|
|
|
|
|||
Type |
Thrubeam |
Retro-reflective |
Diffuse reflective (Long distance) |
Thrubeam |
|||
Shape |
Rectangular |
||||||
Output |
NPN |
||||||
Cable connection |
2 m cable |
M8 connector (4 pin) |
|||||
Detecting distance |
30 m 98.43' |
0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) |
500 mm19.685" |
30 m 98.43' |
|||
Number of control outputs |
2 (Dark-ON +Light ON)*1 |
||||||
Output operation |
Output 1 |
Dark-ON |
Light-ON |
Dark-ON |
|||
Output 2 |
Light-ON*2 |
Dark-ON*2 |
Light-ON*2 |
||||
Response time |
1 ms |
0.5 ms |
1 ms |
||||
Sensitivity adjustment |
One-turn trimmer (230°) |
Five-turn trimmer |
One-turn trimmer (230°) |
||||
Spot diameter |
― |
ø20 mm ø0.79" max. |
― |
||||
Light source |
4 elements, Red LED (631 nm) |
4 elements, Red LED (630 nm) |
4 elements, Point light source red LED (650 nm) |
4 elements, Red LED (631 nm) |
|||
Light interference prevention function |
― |
2 |
― |
||||
Indicator lamp |
Transmitter: power supply indicator (green) |
7 segment display (0 to 999), output indicator (yellow) |
Transmitter: power supply indicator (green) |
||||
Control output |
NPN open collector |
||||||
Stop emission input |
Non-voltage input |
― |
Non-voltage input |
||||
Protection circuit |
Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection |
||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||||
Power consumption |
Transmitter: 450 mW max. |
450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) |
Transmitter: 450 mW max. |
||||
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), |
IP68 (IEC60529), IP69K (DIN40050-9), 4X, 6P, 13 (NEMA250)*3 |
||||
Insulation resistance |
20 MΩ or more (500 VDC) |
||||||
Ambient light |
Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less |
||||||
Ambient temperature |
-20 to +70 °C -4 to 158 °F (No freezing)*4 |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Storage temperature |
-20 to +70 °C -4 to 158 °F |
||||||
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||||
Material |
Case: SUS 316L, |
||||||
Accessories |
Instruction manual |
||||||
Weight |
Approx. 160 g |
Approx. 75 g |
Approx. 55 g |
||||
*1 For the threaded mount type sensors, the outputs are 1 NPN output and 1 PNP output. |
Model |
PR-G51P |
PR-G61P |
PR-G51CP |
PR-G61CP |
PR-G41CP |
|||
Image |
|
|
|
|
|
|||
Type |
Thrubeam |
Retro-reflective |
Thrubeam |
Retro-reflective |
Diffuse reflective (Long distance) |
|||
Shape |
Rectangular |
|||||||
Output |
PNP |
|||||||
Cable connection |
2 m cable |
M8 connector (4 pin) |
||||||
Detecting distance |
30 m 98.43' |
0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) |
30 m 98.43' |
0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) |
500 mm19.685" |
|||
Number of control outputs |
2 (Dark-ON +Light ON)*1 |
|||||||
Output operation |
Output 1 |
Dark-ON |
Light-ON |
|||||
Output 2 |
Light-ON*2 |
Dark-ON*2 |
||||||
Response time |
1 ms |
0.5 ms |
1 ms |
0.5 ms |
||||
Sensitivity adjustment |
One-turn trimmer (230°) |
Five-turn trimmer |
One-turn trimmer (230°) |
Five-turn trimmer |
||||
Spot diameter |
― |
ø20 mm ø0.79" max. |
||||||
Light source |
4 elements, Red LED (631 nm) |
4 elements, Red LED (630 nm) |
4 elements, Red LED (631 nm) |
4 elements, Red LED (630 nm) |
4 elements, Point light source red LED (650 nm) |
|||
Light interference prevention function |
― |
2 |
― |
2 |
||||
Indicator lamp |
Transmitter: power supply indicator (green) |
7 segment display (0 to 999), output indicator (yellow) |
Transmitter: power supply indicator (green) |
7 segment display (0 to 999), output indicator (yellow) |
||||
Control output |
PNP open collector |
|||||||
Stop emission input |
Non-voltage input |
― |
Non-voltage input |
― |
||||
Protection circuit |
Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection |
|||||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
||||||
Power consumption |
Transmitter: 450 mW max. |
450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) |
Transmitter: 450 mW max. |
450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) |
||||
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), |
IP68 (IEC60529), IP69K (DIN40050-9), 4X, 6P, 13 (NEMA250)*3 |
|||||
Insulation resistance |
20 MΩ or more (500 VDC) |
|||||||
Ambient light |
Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less |
|||||||
Ambient temperature |
-20 to +70 °C -4 to 158 °F (No freezing)*4 |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Storage temperature |
-20 to +70 °C -4 to 158 °F |
|||||||
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
|||||||
Material |
Case: SUS 316L, |
|||||||
Accessories |
Instruction manual |
|||||||
Weight |
Approx. 160 g |
Approx. 75 g |
Approx. 55 g |
Approx. 25 g |
||||
*1 For the threaded mount type sensors, the outputs are 1 NPN output and 1 PNP output. |
Model |
PR-G51C3PD |
PR-G61C3PD |
|||
Image |
|
|
|||
Type |
Thrubeam |
Retro-reflective |
|||
Shape |
Rectangular |
||||
Output |
PNP |
||||
Cable connection |
M8 connector (3 pin) |
||||
Detecting distance |
30 m 98.43' |
0.1 to 4.2 m 0.3' to 13.8' (when using R-2L) |
|||
Number of control outputs |
2 (Dark-ON +Light ON)*1 |
||||
Output operation |
Output 1 |
Dark-ON |
|||
Output 2 |
― |
||||
Response time |
1 ms |
0.5 ms |
|||
Sensitivity adjustment |
One-turn trimmer (230°) |
Five-turn trimmer |
|||
Spot diameter |
― |
||||
Light source |
4 elements, Red LED (631 nm) |
4 elements, Red LED (630 nm) |
|||
Light interference prevention function |
― |
2 |
|||
Indicator lamp |
Transmitter: power supply indicator (green) |
7 segment display (0 to 999), output indicator (yellow) |
|||
Control output |
PNP open collector |
||||
Stop emission input |
Non-voltage input |
― |
|||
Protection circuit |
Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection |
||||
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
|||
Power consumption |
Transmitter: 450 mW max. |
450 mW max. (15 mA max. at 24 V, 21 mA max. at 12 V) |
|||
Environmental resistance |
Enclosure rating |
IP68 (IEC60529), IP69K (DIN40050-9), 4X, 6P, 13 (NEMA250)*2 |
|||
Insulation resistance |
20 MΩ or more (500 VDC) |
||||
Ambient light |
Incandescent lamp: 5,000 lux or less, Sunlight: 20,000 lux or less |
||||
Ambient temperature |
-20 to +70 °C -4 to 158 °F (No freezing)*3 |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Storage temperature |
-20 to +70 °C -4 to 158 °F |
||||
Withstand voltage |
1,000 VAC, 50/60 Hz, 1 min |
||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||
Shock resistance |
1,000 m/s2, 6 times in each of the X, Y, and Z directions |
||||
Material |
Case: SUS 316L, |
||||
Accessories |
Instruction manual |
||||
Weight |
Approx. 55 g |
Approx. 25 g |
|||
*1 For the threaded mount type sensors, the outputs are 1 NPN output and 1 PNP output. |