Self-contained Photoelectric Sensor
PR-G series
Connector Cable M8 Straight 2m Chemical-resistant OP-87622
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87622 | |||
Applicable product | PR-G series | |||
Number included | 1 | |||
Cable end | M8 straight - Loose wire | |||
Length | 2 m 6.56' | |||
Material | Cable: PVCConnector: SUS316L | |||
Weight | Approx. 65 g |