Amp.-in-Photoelectric Sensors

PQ series

Catalogs View Catalog

Specs Amp.-in-Photoelectric Sensors PQ series

Model

PQ-01

PQ-02

Image

Type

Thrubeam Short-detecting distance

Thrubeam Middle-detecting distance

Detecting distance

100 mm 3.94"

300 mm 11.81"

Light source

Infrared LED

Detectable object

1 mm 0.04" dia. min. opaque
materials

2 mm 0.08" dia min. opaque
materials

Minimum detectable object

0.5 mm 0.02" dia. copper wire

0.9 mm 0.04" dia. copper wire

Response time

1 ms max.

Operation mode

DARK-ON *1

Indicator lamp

Output: Red LED

Control output

NPN: 100 mA max. (40 V max.), Residual voltage: 1 V max. *2

Protection circuit

Reversed polarity, overcurrent protection, surge absorber

Rating

Power voltage

12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less

Current consumption

30 mA or less

Environmental resistance

Enclosure rating

IP64

Ambient light

Incandescent lamp: 3,000 lux max., Sunlight: 10,000 lux max.

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2, 3 times in each of the X, Y, and Z directions

Material

Amplifi er: Polysulfone, Sensor head: Polyarylate

Weight

Approx. 48 g (including 2m 6.6' cable)

*1 For the LIGHT-ON operation mode, contact KEYENCE.
*2 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP
output converter.

Back to top