Amp.-in-Photoelectric Sensors
PQ series
Main Unit Medium-distance Type PQ-02
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PQ-02 | |||
Type | Thrubeam Middle-detecting distance | |||
Detecting distance | 300 mm 11.81" | |||
Light source | Infrared LED | |||
Detectable object | 2 mm 0.08" dia min. opaque | |||
Minimum detectable object | 0.9 mm 0.04" dia. copper wire | |||
Response time | 1 ms max. | |||
Operation mode | DARK-ON *1 | |||
Indicator lamp | Output: Red LED | |||
Control output | NPN: 100 mA max. (40 V max.), Residual voltage: 1 V max. *2 | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 30 mA or less | |||
Environmental resistance | Enclosure rating | IP64 | ||
Ambient light | Incandescent lamp: 3,000 lux max., Sunlight: 10,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Amplifi er: Polysulfone, Sensor head: Polyarylate | |||
Weight | Approx. 48 g (including 2m 6.6' cable) | |||
*1 For the LIGHT-ON operation mode, contact KEYENCE. |