Fixed-distance photoelectric sensor
PK series
Recommended Replaceable Products: Built-in amplifier photoelectric sensors - PZ-V/M series
Contact Us: 1-888-539-3623 Inquiry form
Fixed-distance photoelectric sensor PK series
Photoelectric Switch with adjustable distance settings
Features
- Adjustable distance setting
RECOMMENDED
Latest Technology
Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors
- Detections are unaffected by variations in target color or angle
- Excellent resistance to dust and dirt
- One touch, fully automatic calibration
- Unaffected by highly reflective target backgrounds
- 40 model variations available including quick disconnect types
- High-power red LED(Except for PZ-M71/V71)