Optical Passage Confirmation Sensors
PG series
Amplifier Unit PG-610
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PG-610 | |||
Type | Amplifier | |||
Detecting area | 21 x 21 mm 0.83" x 0.83" | |||
Minimum detectable object | 0.5 mm 0.02" dia. min. opaque materials | |||
Light source | Infrared LED | |||
Sensitivity adjustment | 1-turn trimmer | |||
Indicator lamp | Output: Red LED, Stable operation: Green LED | |||
Output | Control output | NPN: 100 mA max. (40 V max.) Residual voltage: 1 V max.*1 | ||
Self-diagnostic output | NPN: 100 mA max. (40 V max.) Residual voltage: 1 V max.*2 | |||
Response time | 0.2 ms*2 | |||
Off-delay time | 0.5 / 70 ms (selectable) | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 40 mA or less | |||
Environmental resistance | Ambient light | Fluorescent lamp: 10,000 lux max., Sunlight: 1,500 lux max. | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Polycarbonate | |||
Weight | Amplifier (including 3-m 9.8' cable): Approx. 100 g | |||
*1 NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP Output Converter. One-shot output (ON when target passes through sensor) |