Self-contained CMOS Laser Sensor
LR-Z series
Recommended Replaceable Products: Connector Cable M8 Straight 2m Chemical-resistant - OP-87621
Contact Us: 1-888-539-3623 Inquiry form
Connector Cable M8 Straight 2-m PUR OP-87397
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87397 | |||
Overview | Connector cable for M8 connector sensor. PVC connector cable with high chemical resistance. | |||
Applicable product | M8 connector (4-pin) sensor | |||
Number included | 1 incl. | |||
Cable end | M8 straight - Loose wire | |||
Length | 2 m 6.56' | |||
Material | Cable: PVC, Connector: SUS316L | |||
Weight | Approx. 75 g |