Specs Compact Laser Sensor LR-X series

Standard Model, Cable Type

Model

LR-X50

LR-X100

LR-X250

Image

Type

Cable Type

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

25.0 to 100.0 mm 0.98" to 3.94"

30 to 250 mm 1.18" to 9.84"

Standard Detectable Deviation

0.5 mm 0.02"

1.0 mm 0.04"

30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"
180 to 250 mm: 18 mm 7.09" to 9.84": 0.71"

Display Resolution

0.1 mm 0.004"

1 to 2 mm 0.04" to 0.08"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Approx. 0.3 mm × 2 mm 0.012" × 0.08"
(at a detecting distance of 100 mm 3.94")

Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"
(at a detecting distance of 250 mm 9.84")

Response Time

500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*2)

IO-Link

Specification v1.1/COM2 (38.4 kbps)

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

NPN open collector/PNP open collector, N.O./N.C selectable.  *3
30 VDC or lower, 50 mA or lower, Residual voltage 2 V or lower

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *3
Short circuit current - NPN: 1 mA or lower, PNP: 2 mA or lower
Input time 3 ms or more ON, 20 ms or more OFF
(25 ms or more ON, 25 ms or more OFF when External Set is selected only)

Protection Circuit

Protection against reverse power connection, protection against output overcurrent,
protection against output surge, protection against reverse output connection

Power supply

Power voltage

16 to 30 VDC (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)
ECO ON/ALL: 821 mW (32 mA or lower at 24 V, 44 mA or lower at 16 V) (Excluding Load Current)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16000 lux or less
Sunlight: 16000 lux or less

Incandescent lamp: 8000 lux or less
Sunlight: 8000 lux or less

Ambient temperature

-10°C to +50°C 14°F to + 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G) 6 times each for X, Y, and Z axes

Material

Head Case: SUS316L; Head Lens Cover: PSU
Head Gasket: FKM (lens cover), EVM (cable)
Cable: PVC
Amplifier Case: PBT; Amplifier Display, Indicator: PAR; Amplifier Gasket: NBR; Button: POM

Accessories

Instruction manual, laser warning label

Weight

Approx. 90 g

*1 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
*2 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.
*3 The I/O can be selected from the following combinations. Control output × 2, Control output + External input

Back to top

Standard Model, M8 Connector Type

Model

LR-X50C

LR-X100C

LR-X250C

Image

Type

M8 Connector Type*1

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

25.0 to 100.0 mm 0.98" to 3.94"

30 to 250 mm 1.18" to 9.84"

Standard Detectable Deviation

0.5 mm 0.02"

1.0 mm 0.04"

30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"
180 to 250 mm: 18 mm 7.09" to 9.84": 0.71"

Display Resolution

0.1 mm 0.004"

1 to 2 mm 0.04" to 0.08"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Approx. 0.3 mm × 2 mm 0.012" × 0.08"
(at a detecting distance of 100 mm 3.94")

Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"
(at a detecting distance of 250 mm 9.84")

Response Time

500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*3)

IO-Link

Specification v1.1/COM2 (38.4 kbps)

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

NPN open collector/PNP open collector, N.O./N.C selectable.  *4
30 VDC or lower, 50 mA or lower, Residual voltage 2 V or lower

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *4
Short circuit current - NPN: 1 mA or lower, PNP: 2 mA or lower
Input time 3 ms or more ON, 20 ms or more OFF
(25 ms or more ON, 25 ms or more OFF when External Set is selected only)

Protection Circuit

Protection against reverse power connection, protection against output overcurrent,
protection against output surge, protection against reverse output connection

Power supply

Power voltage

16 to 30 VDC (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)
ECO ON/ALL: 821 mW (32 mA or lower at 24 V, 44 mA or lower at 16 V) (Excluding Load Current)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16000 lux or less
Sunlight: 16000 lux or less

Incandescent lamp: 8000 lux or less
Sunlight: 8000 lux or less

Ambient temperature

-10°C to +50°C 14°F to + 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G) 6 times each for X, Y, and Z axes

Material

Head Case: SUS316L; Head Lens Cover: PSU
Head Gasket: FKM (lens cover), EVM (cable)
Cable: PVC
Amplifier Case: PBT; Amplifier Display, Indicator: PAR; Amplifier Gasket: NBR; Button: POM
Amplifier M8 Connector: SUS303

Accessories

Instruction manual, laser warning label

Weight

Approx. 35 g

*1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.
*2 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
*3 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.
*4 The I/O can be selected from the following combinations. Control output × 2, Control output + External input

Back to top

Standard Model, M8 Connector Type (Guarded Cable)

Model

LR-X50CG

LR-X100CG

LR-X250CG

Image

Type

M8 Connector Type*1

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

25.0 to 100.0 mm 0.98" to 3.94"

30 to 250 mm 1.18" to 9.84"

Standard Detectable Deviation

0.5 mm 0.02"

1.0 mm 0.04"

30 to 180 mm: 9 mm 1.18" to 7.09": 0.35"
180 to 250 mm: 18 mm 7.09" to 9.84": 0.71"

Display Resolution

0.1 mm 0.004"

1 to 2 mm 0.04" to 0.08"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Approx. 0.3 mm × 2 mm 0.012" × 0.08"
(at a detecting distance of 100 mm 3.94")

Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"
(at a detecting distance of 250 mm 9.84")

Response Time

500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 Laser Product (IEC60825-1, FDA (CDRH), Part1040.10*3)

IO-Link

Specification v1.1/COM2 (38.4 kbps)

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

NPN open collector/PNP open collector, N.O./N.C selectable.  *4
30 VDC or lower, 50 mA or lower, Residual voltage 2 V or lower

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable  *4
Short circuit current - NPN: 1 mA or lower, PNP: 2 mA or lower
Input time 3 ms or more ON, 20 ms or more OFF
(25 ms or more ON, 25 ms or more OFF when External Set is selected only)

Protection Circuit

Protection against reverse power connection, protection against output overcurrent,
protection against output surge, protection against reverse output connection

Power supply

Power voltage

16 to 30 VDC (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 970 mW (38 mA or lower at 24 V, 53 mA or lower at 16 V) (Excluding Load Current)
ECO ON/ALL: 821 mW (32 mA or lower at 24 V, 44 mA or lower at 16 V) (Excluding Load Current)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16000 lux or less
Sunlight: 16000 lux or less

Incandescent lamp: 8000 lux or less
Sunlight: 8000 lux or less

Ambient temperature

-10°C to +50°C 14°F to + 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G) 6 times each for X, Y, and Z axes

Material

Head Case: SUS316L; Head Lens Cover: PSU
Head Gasket: FKM (lens cover), EVM (cable)
Cable: PVC; Metal Jacket: SUS304
Amplifier Case: PBT; Amplifier Display, Indicator: PAR; Amplifier Gasket: NBR; Button: POM
Amplifier M8 Connector: SUS303

Accessories

Instruction manual, laser warning label

Weight

Approx. 45 g

*1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.
*2 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
*3 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.
*4 The I/O can be selected from the following combinations. Control output × 2, Control output + External input

Back to top

Separate Amplifier Model, Sensor Head, 2m Cable

Model

LR-XH50

LR-XH100

LR-XH250

Image

Type

Cable Length: 2 m 6.6'

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

25.0 to 100.0 mm 0.98" to 3.94"

30 to 250 mm 1.18" to 9.84"

Standard Detectable Deviation

0.5 mm 0.02"

1.0 mm 0.04"

30 to 180 mm: 9 mm, 180 to 250 mm: 18 mm
1.18" to 7.09": 0.35", 7.09" to 9.84": 0.71

Display Resolution

0.1 mm 0.004"

1 to 2 mm 0.04" to 0.08"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Approx. 0.3 mm × 2 mm 0.012" × 0.08"
(at a detecting distance of 100 mm 3.94")

Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"
(at a detecting distance of 250 mm 9.84")

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less

Incandescent lamp: 8000 lux or less, Sunlight: 8000 lux or less

Ambient temperature

-10°C to +50°C 14°F to 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G); 6 times each for X, Y, and Z axes

Material

Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)

Accessories

Laser warning label

Weight

approx. 75 g

*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.

Back to top

Separate Amplifier Model, Sensor Head, 10m Cable

Model

LR-XH50(10M)

LR-XH100(10M)

LR-XH250(10M)

Image

Type

Cable Length: 10 m 32.8'

Detecting Distance

25.0 to 50.0 mm 0.98" to 1.97"

25.0 to 100.0 mm 0.98" to 3.94"

30 to 250 mm 1.18" to 9.84"

Standard Detectable Deviation

0.5 mm 0.02"

1.0 mm 0.04"

30 to 180 mm: 9 mm, 180 to 250 mm: 18 mm
1.18" to 7.09": 0.35", 7.09" to 9.84": 0.71

Display Resolution

0.1 mm 0.004"

1 to 2 mm 0.04" to 0.08"

Spot Size

Approx. 0.2 mm × 1.5 mm 0.008" × 0.06"
(at a detecting distance of 50 mm 1.97")

Approx. 0.3 mm × 2 mm 0.012" × 0.08"
(at a detecting distance of 100 mm 3.94")

Approx. 0.8 mm × 1.2 mm 0.03" × 0.05"
(at a detecting distance of 250 mm 9.84")

Light Source

Type

Green laser (505 nm)

Laser Class

Class 1 laser product (IEC60825-1, FDA (CDRH), Part1040.10*1)

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp: 16,000 lux or less, Sunlight: 16000 lux or less

Incandescent lamp: 8000 lux or less, Sunlight: 8000 lux or less

Ambient temperature

-10°C to +50°C 14°F to 122°F (no freezing)

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz for X, Y and Z axes

Shock resistance

1000 m/s2 (100G); 6 times each for X, Y, and Z axes

Material

Case: SUS316L; Lens Cover: PSU; Gasket: FKM (lens cover), EVM (cable)

Accessories

Laser warning label, sensor head connector

Weight

approx. 250 g

*1 Classification performed based on IEC60825-1 standards in accordance with FDA (CDRH) Laser Notice.

Back to top

Separate Amplifier Model, Amplifier Units Cable Type NPN

Model

LR-XN11N

LR-XN12N

Image

Type

NPN Output

Cable/Connector

Cable

Main Unit/Expansion Unit

Main Unit

Expansion Unit

No. of Control Outputs

2

No. of External Inputs

1

Response Time

500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable

IO-Link

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

Open collector, 30 VDC or lower, N.O./N.C.
When used as a solitary unit: 100 mA or lower for 1 output; 100 mA or lower in total for 2 outputs; When expanding with multiple units: 50 mA or lower for 1 output
Residual voltage NPN: 1.4 V or lower (output current: 10 mA or lower)/2 V or lower (output current: 10 to 100 mA)

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable
Short circuit current - NPN: 1 mA or lower
Input time: 3 ms or more ON, 20 ms or more OFF (25 ms or more ON, 25 ms or more OFF only when External Set is selected)

Unit Expansion

Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.

Protection Circuit

Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection

Number of Interference Prevention Devices

OFF/4 units/8 units selectable*2

Power supply

Power voltage

16 to 30 VDC*3 (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 1060 mW (44 mA or lower at 24 V, 61 mA or lower at 16 V), ECO ON/ALL: 895 mW (37 mA or lower at 24 V, 50 mA or lower at 16 V) (excluding Load Current)

Environmental resistance

Ambient temperature

−20 to +55°C -4°F to 131°F (no freezing)*4

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

500 m/s2 (50G); 3 times each for X, Y, and Z axes

Case Material

Main Unit and Cover: Polycarbonate

Accessories

Instruction manual

Weight

Approx. 80 g

Approx. 70 g

*1 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
· The interference prevention function is not supported
*2 Selecting four or eight interference prevention units causes the response time to change as follows: 4 Units selected: 6 ms/18 ms/60 ms/1.2 s selectable; 8 Units selected: 12 ms/36 ms/120 ms/2.4 s selectable.
*3 When expanding the system with 4 or more expansion units, use a power voltage of 20 V or higher.
*4 Expansion by 1 or 2 units: −20 to +55°C -4°F to 131°F; Expansion by 3 to 10 units: -20 to +50°C -4°F to 122°F, Expansion by 11 to 16 units: -20 to +45°C -4°F to 113°F

Back to top

Separate Amplifier Model, Amplifier Units Cable Type PNP

Model

LR-XN11P

LR-XN12P

Image

Type

PNP Output

Cable/Connector

Cable

Main Unit/Expansion Unit

Main Unit

Expansion Unit

No. of Control Outputs

2

No. of External Inputs

1

Response Time

500 µs*1/1 ms/3 ms/10 ms/200 ms Selectable

IO-Link

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

Open collector, 30 VDC or lower, N.O./N.C.
When used as a solitary unit: 100 mA or lower for 1 output; 100 mA or lower in total for 2 outputs; When expanding with multiple units: 50 mA or lower for 1 output
Residual voltage PNP: 1.6 V or lower (output current: 10 mA or lower)/2.2 V or lower (output current: 10 to 100 mA)

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable
Short circuit current - PNP: 2 mA or lower
Input time: 3 ms or more ON, 20 ms or more OFF (25 ms or more ON, 25 ms or more OFF only when External Set is selected)

Unit Expansion

Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.

Protection Circuit

Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection

Number of Interference Prevention Devices

OFF/4 units/8 units selectable*2

Power supply

Power voltage

16 to 30 VDC*3 (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 1150 mW (47 mA or lower at 24 V, 64 mA or lower at 16 V), ECO ON/ALL: 985 mW (40 mA or lower at 24 V, 53 mA or lower at 16 V) (excluding Load Current)

Environmental resistance

Ambient temperature

−20 to +55°C -4°F to 131°F (no freezing)*4

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

500 m/s2 (50G); 3 times each for X, Y, and Z axes

Case Material

Main Unit and Cover: Polycarbonate

Accessories

Instruction manual

Weight

Approx. 80 g

Approx. 70 g

*1 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
· The interference prevention function is not supported
*2 Selecting four or eight interference prevention units causes the response time to change as follows: 4 Units selected: 6 ms/18 ms/60 ms/1.2 s selectable; 8 Units selected: 12 ms/36 ms/120 ms/2.4 s selectable.
*3 When expanding the system with 4 or more expansion units, use a power voltage of 20 V or higher.
*4 Expansion by 1 or 2 units: −20 to +55°C -4°F to 131°F; Expansion by 3 to 10 units: -20 to +50°C -4°F to 122°F, Expansion by 11 to 16 units: -20 to +45°C -4°F to 113°F

Back to top

Separate Amplifier Model, Amplifier Units Main unit (M8 Connector Type)

Model

LR-XN11C

Image

Type

NPN Output/PNP Output (Selectable output)

Cable/Connector

M8 connector*1

Main Unit/Expansion Unit

Main Unit (expansion not possible)

No. of Control Outputs

2*2

No. of External Inputs

1*2

Response Time

500 µs*3/1 ms/3 ms/10 ms/200 ms Selectable

IO-Link

Specification v1.1/COM2 (38.4 kbps)

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

Open collector, 30 VDC or lower, N.O./N.C.
100 mA or lower for 1 output; 100 mA or lower in total for 2 outputs
Residual voltage NPN: 1.4 V or lower (output current: 10 mA or lower)/2 V or lower (output current: 10 to 100 mA), PNP: 1.6 V or lower (output current: 10 mA or lower)/2.2 V or lower (output current: 10 to 100 mA)

External Input

External Set/Laser OFF/Zero Shift/Hold Reset/Gyro Alert RST selectable
Short circuit current - NPN: 1 mA or lower, PNP: 2 mA or lower
Input time: 3 ms or more ON, 20 ms or more OFF (25 ms or more ON, 25 ms or more OFF only when External Set is selected)

Unit Expansion

Protection Circuit

Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection

Number of Interference Prevention Devices

Power supply

Power voltage

16 to 30 VDC*4 (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 1150 mW (47 mA or lower at 24 V, 64 mA or lower at 16 V), ECO ON/ALL: 985 mW (40 mA or lower at 24 V, 53 mA or lower at 16 V) (excluding Load Current)

Environmental resistance

Ambient temperature

−20 to +55°C -4°F to 131°F (no freezing)*5

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

500 m/s2 (50G); 3 times each for X, Y, and Z axes

Case Material

Main Unit and Cover: Polycarbonate

Accessories

Instruction manual

Weight

Approx. 22 g

*1 Ensure the cable length is 30 m 98.4' or less for the M8 connector type. Ensure the cable length is 20 m 65.6' or less when connecting via IO-Link.
*2 Output 2 and the external input are selectable.
*3 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
· The interference prevention function is not supported
*4 When expanding the system with 4 or more expansion units, use a power voltage of 20 V or higher.
*5 Expansion by 1 or 2 units: −20 to +55°C -4°F to 131°F; Expansion by 3 to 10 units: -20 to +50°C -4°F to 122°F, Expansion by 11 to 16 units: -20 to +45°C -4°F to 113°F

Back to top

Separate Amplifier Model, Amplifier Units Expansion unit (Zero Line Type)

Model

LR-XN10

Image

Type

Cable/Connector

Main Unit/Expansion Unit

Expansion Unit

No. of Control Outputs

None*1

No. of External Inputs

Response Time

500 µs*2/1 ms/3 ms/10 ms/200 ms Selectable

IO-Link

Functions

Timer Function

Timer OFF/Off-delay/On-delay/One-shot/On-Off delay/On-delay One-shot

I/O

Control Output

External Input

Unit Expansion

Up to 8 expansion units possible (including main unit, a total of 9 units connected) However, up to 16-unit expansion is possible when the LR-XN10 is used for expansion with the NU Series.

Protection Circuit

Protection against reverse power connection, protection against output overcurrent, protection against output surge, protection against reverse output connection

Number of Interference Prevention Devices

OFF/4 units/8 units selectable*3

Power supply

Power voltage

16 to 30 VDC*4 (including 10% ripple (P-P) or less), class 2

Power consumption

During normal operation: 1060 mW (44 mA or lower at 24 V, 61 mA or lower at 16 V), ECO ON/ALL: 895 mW (37 mA or lower at 24 V, 50 mA or lower at 16 V)

Environmental resistance

Ambient temperature

−20 to +55°C -4°F to 131°F (no freezing)*5

Relative humidity

35 to 85% RH (no condensation)

Vibration resistance

10 to 500 Hz; Power Spectral Density: 0.816 G2/Hz; X, Y, and Z directions

Shock resistance

500 m/s2 (50G); 3 times each for X, Y, and Z axes

Case Material

Main Unit and Cover: Polycarbonate

Accessories

Instruction manual

Weight

Approx. 21 g

*1 This counts as 1 output when expanding with multiple units to the FS-MC8N/MC8P and NU Series.
*2 If 500 µs is selected, the following limitations apply.
· Only 2-point calibration can be performed.
· The detection range masking is set during calibration. (Manual setting of the masking range is not supported.)
· Output 2 is limited to an alarm output for errors and gyro issues, and standard/area cannot be used.
· The interference prevention function is not supported
*3 Selecting four or eight interference prevention units causes the response time to change as follows: 4 Units selected: 6 ms/18 ms/60 ms/1.2 s selectable; 8 Units selected: 12 ms/36 ms/120 ms/2.4 s selectable.
*4 When expanding the system with 4 or more expansion units, use a power voltage of 20 V or higher.
*5 Expansion by 1 or 2 units: −20 to +55°C -4°F to 131°F; Expansion by 3 to 10 units: -20 to +50°C -4°F to 122°F, Expansion by 11 to 16 units: -20 to +45°C -4°F to 113°F

Back to top