Self-Contained Full-Spectrum Sensor
LR-W series
Fiber type Cable type LR-WF10
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-WF10 | |||
Type | Fiber Type | |||
Detecting distance | Detecting Distance and Min. Spot Diameter Based on Attached Fiber Head | |||
Min. spot diameter | ||||
Light source | White LED | |||
Mutual interference reduction function | Up to 2 units when alternate frequencies set | |||
Timer | OFF/ON delay/OFF delay/One-shot | |||
Response time | 250 µs, 1 ms, 10 ms, 100 ms, 500 ms Selectable*1*2 | |||
I/O | Control output | NPN open collector/PNP open collector selectable | ||
External input | Tuning /Transmission OFF selectable | |||
Protection circuit | Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection | |||
Power supply | Power voltage | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS | ||
Current consumption | 50 mA or less (without load) at 24 VDC; | |||
Environmental resistance | Enclosure rating | IP65 (IEC60529)*5*6 | ||
Ambient light | Incandescent lamp: 10,000 lux or less, Sunlight: 20,000 lux or less | |||
Ambient temperature | -20 to +45 °C -4 to 113 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: Zinc die cast (Nickel chrome plating), | |||
Weight | Approx. 150 g (including cable) | |||
*1 When alternate frequencies are set, the response time increases by approximately 20%. |