Self-Contained Full-Spectrum Sensor
LR-W series
Cable type LR-W500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LR-W500 | |||
Type | 2 m 6.56' cable type | |||
Detecting distance | 30 to 500 mm 1.18" to 19.69" | |||
Min. spot diameter | Adjustable spot | |||
Light source | White LED | |||
Mutual interference reduction function | Up to 2 units when alternate frequencies set | |||
Timer | OFF/ON delay/OFF delay/One-shot | |||
Response time | 200 µs/1 ms/10 ms/100 ms/500 ms selectable *1 | |||
I/O | Control output | NPN open collector/PNP open collector selectable | ||
External input | Tuning /Transmission OFF selectable | |||
Protection circuit | Protection against reverse power connection, power supply surge, output overcurrent, output surge, and reverse output connection | |||
Power supply | Power voltage | 10 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS | ||
Current consumption | 65 mA or less (without load) at 24 VDC; | |||
Environmental resistance | Enclosure rating | IP65/IP67 (IEC60529) | ||
Ambient light | Incandescent lamp: 10,000 lux or less, Sunlight: 20,000 lux or less | |||
Ambient temperature | -20 to +50 °C -4 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Material | Case: Zinc die cast (Nickel chrome plating), | |||
Weight | Approx. 170 g (including cable) | |||
*1 When alternate frequencies are set, the response time increases by approximately 20%. |