All - Purpose Laser Sensor

LR-T series

Catalogs View Catalog

Specs All - Purpose Laser Sensor LR-T series

Model

LR-TB2000

LR-TB2000C

LR-TB2000CL

LR-TB5000

LR-TB5000C

LR-TB5000CL

Image

Type

Cable

Cable with connector M12

Cable

Cable with connector M12

Detectable distance

60 to 2000 mm 2.36" to 78.74"*1

60 to 5000 mm 2.36" to 196.85"*6

Spot diameter

Approx. ø4 mm ø0.16"

Variable
(use a spot diameter of 40 mm 1.57" or less)

Light source

Type

Red laser (660 nm)

Laser class

Class 2 laser product
(IEC60825-1,FDA (CDRH) Part1040.10*2)

Class 1 laser product
(IEC60825-1,FDA (CDRH) Part1040.10*2)

Class 2 laser product
(IEC60825-1,FDA (CDRH) Part1040.10*2)

Class 1 laser product
(IEC60825-1,FDA (CDRH) Part1040.10*2)

Mutual interference prevention function

4 units (when using the interference prevention function)

Timer

OFF/OFF delay/ON delay/One-shot

Response time

1 ms/10 ms/25 ms/100 ms/1000 ms
selectable

2 ms/20 ms/50 ms/200 ms/2000 ms
selectable

1 ms/10 ms/25 ms/100 ms/1000 ms
selectable

2 ms/20 ms/50 ms/200 ms/2000 ms
selectable

I/O

Control output

NPN open collector/PNP open collector selectable
30 VDC or less, 50 mA or less, residual voltage: 2 V or less,
N.O./N.C. selectable
*3*4

Analog output

-

Current output/Voltage output selectable
Current output: 4 to 20 mA with a max. load resistance of 500 Ω
Voltage output: 0 to 10 V with an external load resistance of 5 kΩ or more
*3*4

Protection circuit

Protection against reverse power connection, power supply surges, output overcurrent, reverse output connection, and output surge

Power voltage

20 to 30 VDC, including 10% ripple (P-P), Class 2 or LPS

Current consumption

45 mA or less (without load)*5

50 mA or less (without load)*7

Environmental resistance

Enclosure rating

IP65/IP67 (IEC60529)

Ambient light

Incandescent lamp/Sunlight: 10,0000 lux or less

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 6 times in each of the X, Y, and Z directions

Material

Case: Zinc die cast (Nickel chrome plating),
Indicator cover and buttons: PES,
Lens cover and display: PMMA (scratch-resistant coating specifications),
Cable bushing: PBT,
Cable: PVC

Case: Zinc die cast (Nickel chrome plating),
Indicator cover and buttons: PES,
Lens cover and display: PMMA (scratch-resistant coating specifications),
Cable bushing: PBT,
Cable: PVC,
M12 connector: TPE, PBT, Nickel-plated brass

Case: Zinc die cast (Nickel chrome plating),
Indicator cover and buttons: PES,
Lens cover and display: PMMA (scratch-resistant coating specifications),
Cable bushing: PBT,
Cable: PVC

Case: Zinc die cast (Nickel chrome plating),
Indicator cover and buttons: PES,
Lens cover and display: PMMA (scratch-resistant coating specifications),
Cable bushing: PBT,
Cable: PVC,
M12 connector: TPE, PBT, Nickel-plated brass

Accompanying items

Instruction manual,
Laser warning and explanation labels

Instruction manual

Instruction manual,
Laser warning and explanation labels

Instruction manual

Weight

Approx. 125 g (Including cable)

Approx. 85 g

Approx. 200 g (Including cable)

Approx. 160 g

*1 The range for displayable distance is from 50 to 2200.
*2 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*3 You can select the I/O from the following combinations.
Control output × 2, control output + external input
Control output + analog output (LR-TB5000/TB5000C/TB5000CL only)
External input + analog output (LR-TB5000/TB5000C/TB5000CL only)
(For details on the setting method, see the instruction manual.)
*4 IO-Link specification v.1.1/COM2 (38.4 kbps) is supported. You can download a setup file from the KEYENCE website (http://www.keyence.com).
If you are using the product in an environment in which you cannot download files over the Internet, contact your nearest KEYENCE office.
*5 145 mA or less (with load)
*6 The range for displayable distance is from 50 to 5200.
*7 150 mA or less(with load)

Back to top