RGB Digital Fiberoptic Sensors
CZ series
Recommended Replaceable Products: Fiber type Cable type - LR-WF10
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Main Unit, NPN CZ-K1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-K1 | |||
Output | NPN | |||
Light source | Red LED, Green LED, Blue LED | |||
Response time | 300 µs/1 ms (switch-selectable) | |||
Indicator lamp | Output: Red LED, Calibration: Orange LED, External synchronization input: Green LED, | |||
Error indication | Excess light intensity, insufficient light intensity, insufficient color difference | |||
Calibration method | 1-point/2-point calibration (switch-selectable) | |||
Tolerance value adjustment | Numerical value setting on digital display | |||
Differentiation mode | C mode/C + I mode/I mode (switch-selectable) | |||
Timer function | OFF-delay timer (40 ms)/Timer OFF (switch-selectable) | |||
Output selection | Match output: Turns on when target color matches registered color. | |||
External synchronization input | Response speed: 500 µs max. | |||
External calibration input | Input response time: 20 ms min. | |||
Registered color selection | 8-bank selection (By external input), | |||
Control output | NPN: 40 VDC max. (100 mA max.), Residual voltage: 1.0 V max. | |||
Protection circuit | Reverse-polarity protection (power supply), | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 75 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 10,000 lux max. | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*1 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Polycarbonate | |||
Weight | Approx. 115 g (including 2-m 6.6' cable) | |||
*1 When several units are connected, the ambient temperature requirement varies depending on the total number of units connected. |