RGB Digital Fiberoptic Sensors

CZ series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

retro-reflective Sensor Head CZ-60

CZ-60 - retro-reflective Sensor Head

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Specifications

Model

CZ-60

Type

Transparent object differentiation, retro-reflective

Detecting area

Reflector R-2: 40 to 1000 mm 1.57" to 39.37"
R-3: 40 to 500 mm 1.57" to 19.69"
R-5: 40 to 300 mm 1.57" to 11.81"

Allowable bending radius

R25 mm 0.98"

Cable length

2 m (free-cut) 6.6'

Environmental resistance

Ambient temperature

-20 to +55 °C -4 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Material

Fiber: Plastic (Polyethylene sheathed)

Case material

Polysulfone

Weight

Approx. 23 g

Data Sheet (PDF) Other Models