RGB Digital Fiberoptic Sensors
CZ series
Reflective Sensor Head, Spot Type, Small Spot CZ-41
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CZ-41 | |||
Type | Reflective (Small beam spot) | |||
Detecting area | 16 ±4 mm0.63" ±0.16" | |||
Smallest spot diameter | 1 mm 0.04" dia. | |||
Allowable bending radius | R15 mm R0.59" | |||
Cable length | 2 m (free-cut) 6.6' | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -40 to +70 °C -40 to 158 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Fiber: Plastic (Polyethylene sheathed) | |||
Case material | Polyarylate | |||
Weight | Approx. 27 g |