RGB Digital Fiberoptic Sensors
CZ-V20 series
Specs RGB Digital Fiberoptic Sensors CZ-V20 series
Model |
CZ-H32 |
CZ-H35S |
CZ-H37S |
CZ-H52 |
CZ-H72 |
|||
Image |
|
|
|
|
|
|||
Type |
Adjustable spot |
Luster cancel |
Luster-cancel, small beam spot |
Fluorescence detection UV |
Luster detection (Adjustable beam spot) |
|||
Detecting area |
50 to 95 mm 1.97" to 3.74" |
28 to 52 mm 1.10" to 2.05" |
11 to 20 mm 0.43" to 0.79" |
25 to 55 mm 0.98" to 2.17" |
15 mm 0.59" (Center)*3 |
|||
Smallest spot diameter |
Small: 3 mm 0.12"dia. |
4.5 mm 0.18"dia. at reference |
1 mm 0.04"dia. at reference |
Approx. 10 mm 0.39 dia. at reference distance of 25 mm 0.98"" |
Small: approx. 3 mm 0.12 dia., Large: approx. 5 mm 0.20" dia. |
|||
Light source |
Red LED (665 nm)/Green LED (520 nm)/Blue LED (465 nm) |
UV (ultraviolet) LED (375 nm) *2 |
Red LED (665 nm) |
|||||
Minimum bend radius of fi ber |
25 mm 0.98" |
15 mm 0.59" |
― |
25 mm 0.98" |
||||
Receivable wavelength (Receiver) |
425 to 550 nm |
|||||||
Environmental resistance |
Enclosure rating |
IP40 |
||||||
Ambient light |
Incandescent lamp: 10,000 lux max., Sunlight: 20,000 lux max. |
|||||||
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||||||
Material |
Housing:Fiberglass reinforced plastic , Lens cover:Polyarylate |
Housing:Triacetate, Polyarylate (Metal section: TYPE 304 stainless steel) , Lens cover:Fiberglass reinforced plastic |
Housing:Fiberglass reinforced plastic , Lens cover:Glass |
|||||
Weight |
Approx. 40 g |
Approx. 45 g |
Approx. 40 g |
Approx. 50 g |
||||
*1 Reference distance: 65 mm 2.56” for Small, 60 mm 2.36” for Medium, and 50 mm 1.97” for Large |
Model |
CZ-V21A*1 |
CZ-V21AP*1 |
CZ-V22A*1 |
CZ-V22AP*1 |
|||
Image |
|
|
|
|
|||
Output |
NPN output |
PNP output |
NPN output |
PNP output |
|||
Main unit/expansion unit |
Main unit |
Expansion unit |
|||||
Response time |
200 µs (HIGH SPEED) /1 ms (FINE) /4 ms (TURBO) /8 ms (SUPER) |
||||||
Control output |
NPN open-collector x 4 channels, 40 VDC max., Up to 100 mA for one output, Up to 200 mA in total of 4 outputs, Residual voltage: 1.0 V max.*2 |
PNP open-collector x 4 channels, 30 VDC max., Up to 100 mA for one output, Up to 200 mA in total of 4 outputs, Residual voltage: 1.0 V max.*2 |
NPN open-collector x 4 channels, 40 VDC max., Up to 100 mA for one output, Up to 200 mA in total of 4 outputs, Residual voltage: 1.0 V max.*2 |
PNP open-collector x 4 channels, 30 VDC max., Up to 100 mA for one output, Up to 200 mA in total of 4 outputs, Residual voltage: 1.0 V max.*2 |
|||
Protection circuit |
Reverse-polarity protection, overcurrent protection, surge absorber |
||||||
External tuning input, external bank switch input (C/C + I-mode), external shift input (super I-mode) |
Input time: 20 ms min. |
||||||
Timer function |
Timer OFF/OFF-delay/ON-delay/One-shot, Timer time: 1 to 1000 ms adjustable (for each bank respectively) |
||||||
Unit expansion |
Up to 3 units (4 units total including the main unit) |
||||||
Number of interference prevention units |
0 for HIGH SPEED; 2 for FINE/TURBO/SUPER |
||||||
Rating |
Power voltage |
24 VDC, Ripple (P-P) 10 % or less |
|||||
Power consumption |
Normal mode: 1.5 W (62.5 mA or less), Eco-mode: 1 W (42.0 mA or less) |
||||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing)*3 |
|||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
||||||
Material |
Housing, cover: Polycarbonate |
||||||
Accessories |
Mounting Fittings |
End Unit × 2 |
|||||
Weight |
Approx. 110 g |
Approx. 100 g |
|||||
*1 The expansion unit of the FS-V20 Series cannot be connected to the main unit of the CZ-V20 Series. To connect the FS and CZ Series units, connect the expansion unit of the CZ-V20 Series to |