RGB Digital Fiberoptic Sensors
CZ-V20 series
RGB Digital Fiberoptic Sensors CZ-V20 series
From Color Differentiation to Luster/Gloss and Fluorescent Detection
Select the sensor head that fits the application
Simple one-touch calibration with a dual digital display and ability to store up to 8 colors. Color, luster and fluorescent/UV sensing heads all connect to CZ-V20 Series amplifier.
Features
Detect only specified differences in appearance
The CZ-V20 Series uses a completely different detection principle than other photoelectric sensors. This allows for incredibly stable, high-accuracy color confirmation and detection of luster, fluorescence/UV. Each of which are often unstable with conventional photoelectric sensors.
General-purpose photoelectric sensors
False-detection of areas that are not red
CZ-V20 Series
Detection of red areas only
Detect slight color differences not easily recognized
The CZ-V20 Series enables high-accuracy color differentiation with the ability to save up to 8 targets.
Color difference detected
No color difference detected
Stable detection even at different distances
Stable detection of the specified color is possible even if the distance to the target changes.
General-purpose reflective sensors
Detection is not possible at longer distances
CZ-V20 Series
Color detection is not affected by distance to target
Easy, one-button setup
Setting up the CZ-V20 Series is as easy as presenting the desired target to the sensor and pressing SET.
Digital display for accurate configuration of sensitivity settings
The dual digital display shows the current value and the set value at the same time for easy operation, status confirmation, and intuitive fine-tuning.