Pattern Matching Sensor
AI series
Built-in Amplifier Model: 100mm AI-B100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AI-B100 | |||
Installation Distance | 90 to 110 mm 3.54 to 4.33" | |||
Detection Area | 1X Zoom to 4X Zoom | 8 × 8 mm 0.31 × 0.31" to 32 × 32 mm 1.26 × 1.26"*1 | ||
Digital Zoom | 1X to 4X (17 steps) adjustment, zoom position adjustment*1 | |||
Light Receiving Element | BW CMOS | |||
Transmitter | Light Source | Red LED (660 nm) | ||
Lighting Method | Pulse lighting | |||
Detection Modes | Presence check mode / Difference check mode / Feeder mode | |||
Response Time | Switchable between 3 ms/10 ms/20 ms/50 ms/100 ms | |||
Timer | OFF/Off-delay/On-delay/One-shot | |||
Bank Function | Bank slots: Up to 2 | |||
Other Functions | Filter, orientation detection, anti-blur, hysteresis, mutual interference prevention, indicator LED color change, | |||
Display Panel | Organic LED (OLED) display | |||
Languages | Japanese/English/Chinese (Simplified) | |||
Indicators | Main Indicator | 1 (green/red/orange) | ||
I/O Indicators | 2 indicators (red): OUT1/OUT2 or IN | |||
Input | Type | Non-voltage input/voltage input can be switched | ||
Number of Inputs | 1: IN or no input*2 | |||
Functions | Assignable functions: Bank/Hold (level)/Hold (edge)/Reset/External calibration/Interference prevention/Light off | |||
Output | Type | Open collector output: Can be switched between NPN/PNP and N.O./N.C. | ||
Number of Inputs | 1: OUT1 or 2: OUT1/OUT2*2 | |||
Functions | Assignable functions for OUT2: Error output/Judgment output 2/Interference prevention output (sync-output) | |||
Communication Functions | IO-Link: Specification v. 1.1 (1.0)/COM2 (38.4 kbps) | |||
Rating | Power voltage | 20 to 30 VDC, including Ripple (P-P) 10 % | ||
Current consumption | 0.3 A or less (power voltage at 20 V, excluding the output load) | |||
Environmental resistance | Enclosure rating | IP67*3 | ||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of 6 directions | |||
Materials | Main unit case: Zinc die-cast/PBT; Front cover: Acrylic (hard coating); Operation indicator: TPU; | |||
Weight | Approx. 120 g (including polarized filter) | |||
*1 When positioned in the midpoint of the installation distance range. |