Network Communication Unit
NU series
EtherCAT compatible communication unit NU-EC1A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NU-EC1A*1 | |||
Ethernet | Compliant standards | IEEE802.3u (100BASE-TX) | ||
Transmission rate | 100 Mbps (100BASE-TX) | |||
Transmission media | Category 5e or higher STP cable | |||
Distance between nodes | 100 m 328.1' | |||
Communication ports | RJ45 Connectors × 2 | |||
EtherCAT® | Supported functions | Process data object communication (Cyclic communication) | ||
Number of connectable sensors | Max. 16 units (Differs depending on the sensor amplifier connected) | |||
Power voltage | 24 VDC ±10% Ripple (P-P) 10% max. | |||
Accessories | Instruction manual, power supply connector, end unit × 2 | |||
Weight | Approx. 80 g (Including connector) | |||
*1 EtherCAT® is registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany. |