Network Communication Unit
NU series
Communication Unit DeviceNet® Compatible NU-DN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NU-DN1 | |||
Number of connectable sensors | 16 units max. *1 | |||
Sensor connection | Connectable sensors | Sensor amplifier that supports N-bus*2 | ||
Number of connectable units | 16 maximum*3 | |||
Allowable passing current | Total: 1,200 mA or less*4 | |||
DeviceNet® specifi cations | Compliant functions | I/O Message (polling), Explicit Message | ||
Address setting | 0 to 63 (PGM compatible) | |||
Baud rate (automatically switched) | 500 kbps, 250 kbps, 125 kbps | |||
Maximum cable length | 500 kbps | thick cable | 100 m 32.81' | |
thin cable | ||||
250 kbps | thick cable | 250 m 820.21' | ||
thin cable | 100 m 32.81' | |||
125 kbps | thick cable | 500 m 1640.42' | ||
thin cable | 100 m 32.81' | |||
Power voltage | 11 to 25 VDC *5 | |||
Power consumption | 1480 mW or less (at 24 V, 60 mA max.) *6 | |||
Accessories | Instruction manual, DeviceNet® connector, End unit | |||
Weight | Approx. 65 g (including connectors) | |||
*1 Depends on the sensor amplifi ers connected. |