Network Communication Unit
NU series
Communication Unit CC-Link Compatible NU-CL1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NU-CL1 | |||
Number of connectable sensors | 16 units max. *1 | |||
Sensor connection | Connectable sensors | Sensor amplifier that supports N-bus*2 | ||
Number of connectable units | 16 maximum*3 | |||
Power supply | Power is supplied by this product through the wiring-saving connector. | |||
Allowable passing current | Total: 1,200 mA or less*4 | |||
CC-Link specifications | Supported version | Version 2.00, version 1.10 (switchable) | ||
Station type | Remote device station | |||
No. of occupied stations | Version 2.00: 3; version 1.10: 1, 2, 3, 4 (switchable) | |||
Transmission speed | 156kbps/625kbps/2.5Mbps/5Mbps/10Mbps | |||
Station number settings | 1 to 64 | |||
Power voltage | 24 VDC ± 10%, ripple (P-P) 10% or less | |||
Power consumption | 1400 mW or less (at 24 V, 55 mA max.) *5 | |||
Accessories | Instruction manual, CC-Link connection connector, power supply connection connector, termination resistor (110 Ω, 1/2 W), end unit × 2 | |||
Weight | Approx. 80 g (including connectors) | |||
*1 Depends on the sensor amplifi ers connected. |