Network Communication Module
NQ series
IO-Link Compatible I/O Module NQ-IL8P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NQ-IL8P | |||
Network Specifications | Compatible Networks | IO-Link | ||
Connector | M12 5-pin male A-code | |||
Compatible Standards | Ver1.1 | |||
Communication Speed | COM2: 38.4 kbps | |||
Minimum Cycle Time | 3.2 ms | |||
Power Supply Specifications | Power Voltage | 20.4 to 28.8 VDC | ||
Allowable Current | 4 A in total | |||
Power Consumption | 3.5 W or lower (145 mA or lower at 24 V) | |||
Sensor Connection Specifications | Connector Type | M12 5-pin female A-code | ||
Power Supply Capacity | Ports 1 to 8:Each port max. 120 mA, with short-circuit protection | |||
Digital Input (DI) Specifications | Number of Inputs | Max. 16 | ||
Input Type | PNP | |||
ON Voltage/ON Current | 11 V or higher/2 mA or higher | |||
OFF Voltage/OFF Current | Less than 5 V/less than 1.5 mA | |||
Input Current | Approx. 7 mA | |||
Digital Output (DO) Specifications | Number of Outputs | Max. 16 | ||
Output Type | PNP | |||
Maximum Load Current | Each port max. 0.5 A | |||
Short-Circuit Protection Circuit | Yes | |||
Leakage Current | 0.1 mA or lower | |||
Residual Voltage | 1 V or lower | |||
Environmental resistance | Enclosure rating | P65/IP67/IP69K | ||
Ambient temperature | −40°C to +70°C -40°F to +158°F | |||
Vibration resistance | 5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes | |||
Shock resistance | 15 G/11 ms/3 times each in X, Y, and Z axes | |||
Case Material | Housing: PA6-GF30 | |||
Weight | Approx. 210 g |