Network Communication Module
NQ series
EtherNet/IP™ compatible Temperature/Analog Input Module NQ-EP4A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NQ-EP4A | |||
Network Specifications | Compatible Networks | EtherNet/IP™, Modbus/TCP | ||
Communication Speed | 10 Mbps/100 Mbps | |||
Connector | M8 4-pin female A-code | |||
Power Supply Specifications | Connector Type | Power supply port IN: M8 4-pin male A-code | ||
Power Voltage | 18 to 30 VDC | |||
Allowable Current | V1 and V2: max. 4 A each | |||
Current Consumption | Max. 240 mA | |||
Input Specifications | Connector Type | M12 5-pin female A-code | ||
Number of Inputs | 4 | |||
Input Types | Voltage/current/resistance thermometer (RTD)/thermocouple | |||
Resolution | 16 bit | |||
V1 Power Supply Capacity | Ports 1 to 4: 1 A in total, with short-circuit protection | |||
Voltage Input Specifications | Input Range | Differential/single end | ||
Input Filters | 4 stages | |||
Absolute Maximum Input | 11.85 V | |||
Input Resistance | 100 kΩ or above | |||
Conversion Speed | 4 ms or less | |||
Conversion Precision (at 25°C 77°F) | 0.1% of F.S. or lower | |||
Conversion Precision (at -40 to +70°C -40°F to +158°F) | 0.75% of F.S. or lower | |||
Current Input Specifications | Input Range | Differential/single end | ||
Input Filters | 4 stages | |||
Absolute Maximum Input | 23 mA | |||
Input Resistance | 50 Ω or lower | |||
Conversion Speed | 4 ms or less | |||
Conversion Precision (at 25°C 77°F) | 0.1% of F.S. or lower | |||
Conversion Precision (at -40 to +70°C -40°F to +158°F) | 0.75% of F.S. or lower | |||
Resistance Thermometer (RTD) Input Specifications | Input Range | Pt100/Pt200/Pt500/Pt1000/Ni100/Ni200 | ||
Connection Type | 2 wires/3 wires/4 wires | |||
Input Filters | 4 stages | |||
Conversion Speed | 400 ms or lower | |||
Conversion Precision (Typical Example) (at 25°C 77°F) | Pt100: 0.2% of F.S. or lower (2 wires, -200°C to 850°C -328°F to 1562°F), | |||
Conversion Precision (Typical Example) (at -40 to +70°C -40°F to +158°F) | Pt100: 0.85% of F.S. or lower (2 wires, -200°C to 850°C -328°F to 1562°F), | |||
Thermocouple Input Specifications | Input Range | K: -270 to 1370°C -454 to 2498°F / B: 100 to 1820°C 212 to 3308°F / E: -270 to 1000°C -454 to 1832°F / J: -210 to 1200°C -346 to 2192°F | ||
Input Filters | 4 stages | |||
Conversion Speed | 400 ms or lower | |||
Conversion Precision (Typical Example) (at 25°C 77°F) | K thermocouple: 0.7% of F.S. or lower (-200°C to 1370°C -328°F to 2498°F) | |||
Conversion Precision (Typical Example) (at -40 to +70°C -40°F to +158°F) | K thermocouple: 1.35% of F.S. or lower (-200°C to 1370°C -328°F to 2498°F) | |||
Environmental resistance | Enclosure rating | IP65/IP67/IP69K | ||
Ambient temperature | -40°C to +70°C -40°F to +158°F (no freezing) | |||
Vibration resistance | 5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes | |||
Shock resistance | 15 G/11 ms/3 times each in X, Y, and Z axes | |||
Case Material | Housing: PA6-GF30 | |||
Weight | Approx. 190 g |