Network Communication Module
NQ series
8-Port EtherCAT® compatible IO-Link Master Module NQ-EC8L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | NQ-EC8L | |||
Network Specifications | Compatible Networks | EtherCAT® | ||
Communication Speed | 100 Mbps | |||
Connector | M12 4-pin female D-code | |||
Power Supply Specifications | Connector Type | Power supply port IN: M12 5-pin male L-code | ||
Power Voltage | 18 to 30 VDC | |||
Allowable Current | V1 and V2: max. 9 A each | |||
Current Consumption | V1: max. 180 mA | |||
Sensor Connection Specifications | Connector Type | M12 5-pin female A-code | ||
V1 Power Supply Capacity | Ports 1 and 5: Each port max. 4 A, with short-circuit protection | |||
V2 Power Supply Capacity | Ports 5 and 6: Each port max. 4 A, with short-circuit protection | |||
IO-Link Specifications | Number of Connectable Devices | 8 | ||
Compliant Standards | Ver1.1 | |||
Transmission Speed | COM1: 4.8 kbps | |||
Port type | Ports 1 to 4: Class A | |||
Process Data Size | Input: Max. 32 bytes/Output: Max. 32 bytes | |||
Digital Input (DI) Specifications | Number of Inputs | Max. 12 (when using DI mode) | ||
Input Type | PNP | |||
ON Voltage/ON Current | 11 V or higher/2 mA or higher | |||
OFF Voltage/OFF Current | Less than 5 V/less than 1.5 mA | |||
Input Current | Pin 2: approx. 7 mA, Pin 4: approx. 12 mA | |||
Digital Output (DO) Specifications | Number of Outputs | Max. 4 | ||
Output Type | PNP | |||
Maximum Load Current | Each port max. 2 A | |||
Short-Circuit Protection Circuit | Yes | |||
Leakage Current | 0.1 mA or lower | |||
Residual Voltage | 1 V or lower | |||
Environmental resistance | Enclosure rating | IP65/IP67/IP69K | ||
Ambient temperature | -40°C to +70°C -40°F to +158°F (no freezing) | |||
Vibration resistance | 5 to 150 Hz/20 G/10 sweeps each in X, Y, and Z axes | |||
Shock resistance | 15 G/11 ms/3 times each in X, Y, and Z axes | |||
Case Material | Housing: PA6-GF30 | |||
Weight | Approx. 530 g |