Network communication unit
DL series
Specs Network communication unit DL series
Model |
DL-EP1*1 |
|||
Image |
|
|||
Indicator |
Link/activity indicator (LINK/ACT): Green LED, Module status indicator (MS): 2-color (green/red) LED, |
|||
Sensor |
Connectable |
Sensor amplifiers with D-bus support*2 |
||
Number of |
Up to 15 units |
|||
EtherNet/IP™specifications |
Compliant functions |
Cyclic communication (Implicit messaging)Message communication (Explicit messaging)Compatible with UCMM and Class 3 |
||
Number of connections |
64 |
|||
EtherNet/IP™ specifications |
RPI (Transmission cycle) |
0.5 to 10000 ms (0.5 ms unit) |
||
EtherNet/IP™specifications |
Tolerable communication bandwidth forcyclic communication |
6000pps |
||
EtherNet/IP™ specifications |
Conformance test |
Compatible with Version A7 |
||
Power voltage |
20 to 30 VDC, including ripple, Ripple (P-P): 10% max. Class 2 (Supplied via connected sensor amplifier) |
|||
Power consumption |
1500 mW or less (at 30 V 50 mA max) |
|||
Environmental resistance |
Pollution degree |
2 |
||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Material |
Main unit case: Polycarbonate |
|||
Weight |
Approx. 70g |
|||
*1 For connecting with sensor, please refer to the user's Manual |
Model |
DL-PN1 |
|||
Image |
|
|||
Type |
PROFINET Network communication unit |
|||
PROFINET |
Conformance class |
Conformance Class A |
||
Number of connections |
1 |
|||
Compliant protocol |
LLDP, DCP |
|||
Update time |
2 to 512 ms |
|||
Conformance test |
V2.2.4 |
|||
Device type |
Data I/O Communication |
|||
GSDML Version |
Ver. 2.3 |
|||
Rating |
Power voltage |
20 to 30 VDC, including Ripple (P-P) 10 % |
||
Weight |
Approx. 70 g (Including the connector) |
Model |
DL-PD1 |
|||
Image |
|
|||
Sensor |
Connectable |
Sensor amplifiers with D-bus support*1 |
||
Number of |
15 units max.*2 |
|||
PROFIBUS |
Device type |
DP-V1 Slave (D-sub 9 pin, Number of the ports: 1) |
||
Communication speed |
9.6 kbit/s to 12 Mbit/s |
|||
Cable length |
9.6 / 19.2 / 45.45 / 93.75 kbit/s : 1200 m |
|||
Power voltage |
20 to 30 VDC, including ripple (p-p) 10% |
|||
Power consumption |
1600 mW or less (65 mA max. at 24 V) |
|||
Environmental resistance |
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||
Material |
Main unit case and dust cover: Polycarbonate PROFIBUS connector: Steel – Nickel plating |
|||
Weight |
Approx. 65 g |
|||
*1 "D-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers. |
Model |
DL-CL1*1 |
|||
Image |
|
|||
Supported version |
Version 2.00, version 1.10 (switchable) |
|||
CC-Link specifications |
No. of occupied stations |
Version 2.00: 1 station x 8, 2 stations x 8, 4 stations x 2 (switchable), version 1.10: 1 station, 2 stations, 4 stations (switchable) |
||
Station type |
Remote device station |
|||
Transmission speed |
156 kbps/625 kbps/2.5 Mbps/5 Mbps/10 Mbps |
|||
Station number settings |
1 to 64 |
|||
Power voltage |
20 to 30 VDC, including ripple, Ripple (P-P): 10 % max. Class 2 (Supplied via connected sensor amplifier) |
|||
Weight |
Approx. 80 g |
|||
*1 For connecting with sensor, please refer to the user's Manual |
Model |
DL-RS1A*1 |
|||
Image |
|
|||
Synchronization between the transmitter and receiver |
Asynchronous |
|||
Transmission code |
ASCII |
|||
Baud rate |
2,400/4,800/9,600/19,200/38,400 bps selectable (Factory-setting: 9,600 bps) |
|||
Data bit length |
8 bits/7 bits selectable (Factory-setting: 8 bits) |
|||
Parity check |
None/Even/Odd selectable (Factory-setting: None) |
|||
Stop bit length |
1 bit |
|||
Data delimiter |
Data reception: automatically recognizes CR or CR+LF |
|||
Indicator |
Communication indicator lamp (green x 2), Alarm indicator lamp (red), |
|||
Sensor |
Number of |
Up to 15 units (including main unit) |
||
Power voltage |
20 to 30 VDC, including ripple, Ripple (P-P): 10 % max. Class 2 (Supplied via connected sensor amplifier) |
|||
Power consumption |
25 mA max. |
|||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Material |
Case/Polycarbonate |
|||
Weight |
Approx. 53 g |
|||
Communication method |
Full duplex |
|||
*1 For connecting with sensor, please refer to the user's Manual |
Model |
DL-DN1*1 |
|||
Image |
|
|||
DeviceNet® specifi cations |
Network power supply |
11 to 25 VDC (supplied from DeviceNet® communication power supply) |
||
Indicator |
Network status indicator: 2-color (green/red) LED, Module status indicator: 2-color (green/red) LED, |
|||
Sensor |
Connectable |
Sensor amplifiers with D-bus support*2 |
||
Number of |
Up to 15 units |
|||
DeviceNet® specifi cations |
Compliant functions |
Remote I/O communication (polling) Explicit messaging |
||
Address setting |
0 to 63 (PGM compatible) |
|||
Baud rate (automatically switched) |
500 kbps/250 kbps/125 kbps |
|||
Maximum cable length |
500 kbps |
thick cable |
100 m 328.09' (thick cable) |
|
thin cable |
||||
250 kbps |
thick cable |
250 m 820.21' (thick cable) |
||
thin cable |
100 m 328.09' (thick cable) |
|||
125 kbps |
thick cable |
500 m 1640.42' (thick cable) |
||
thin cable |
100 m 328.09' (thick cable) |
|||
Power voltage |
20 to 30 VDC, including ripple, Ripple (P-P): 10 % max. Class 2 (Supplied via connected sensor amplifier) |
|||
Power consumption |
660 mW or less (at 30 V, 22 mA max.) |
|||
Environmental resistance |
Pollution degree |
2 |
||
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Material |
Main unit case and dust cover: Polycarbonate, DeviceNet® connector: Polyamide (plug), PUT (socket) |
|||
Weight |
Approx. 80 g |
|||
*1 For connecting with sensor, please refer to the user's Manual |