Network communication unit

DL series

Catalogs View Catalog

PROFINET Network communication unit DL-PN1

DL-PN1 - PROFINET Network communication unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

DL-PN1

Type

PROFINET Network communication unit

PROFINET
specifications

Conformance class

Conformance Class A

Number of connections

1

Compliant protocol

LLDP, DCP

Update time

2 to 512 ms

Conformance test

V2.2.4

Device type

Data I/O Communication
Record data Communication

GSDML Version

Ver. 2.3

Rating

Power voltage

20 to 30 VDC, including Ripple (P-P) 10 %
(Supplied from the connected sensor amplifier)

Weight

Approx. 70 g (Including the connector)

Data Sheet (PDF) Other Models