Network communication unit
DL series
PROFIBUS DP Compatible Communication Unit DL-PD1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DL-PD1 | |||
Sensor | Connectable | Sensor amplifiers with D-bus support*1 | ||
Number of | 15 units max.*2 | |||
PROFIBUS | Device type | DP-V1 Slave (D-sub 9 pin, Number of the ports: 1) | ||
Communication speed | 9.6 kbit/s to 12 Mbit/s | |||
Cable length | 9.6 / 19.2 / 45.45 / 93.75 kbit/s : 1200 m | |||
Power voltage | 20 to 30 VDC, including ripple (p-p) 10% | |||
Power consumption | 1600 mW or less (65 mA max. at 24 V) | |||
Environmental resistance | Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
Material | Main unit case and dust cover: Polycarbonate PROFIBUS connector: Steel – Nickel plating | |||
Weight | Approx. 65 g | |||
*1 "D-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers. |