Network communication unit
DL series
I/O Unit USB connection type DL-NS1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DL-NS1 | |||
Cable connector | M12 Male | |||
USB connector | USB TypeA | |||
USB Communication | USB2.0 Full Speed | |||
Interface | USB-COM | |||
OS | Windows 11 Home/Pro/Enterprise (32bit/64bit) | |||
Control input | The number of input | 2 | ||
Input type | Voltage input | |||
Maximum rating | 26.4V | |||
Minmum ON voltage | DC15V | |||
Maximum OFF current | 0.2mA | |||
Control output | The number of output | 2 | ||
Output type | Photo relay output | |||
Control output current | 30VDC 50mA max.per output | |||
Maximum leak current | 0.1mA max. | |||
Maximum residual voltage | 1V max. | |||
Switch input | Input type | No-voltage input | ||
Supplied voltage | Approx. 5V | |||
Supplied current | 10mA max. | |||
Power voltage | USB bus power | |||
Power consumption | 100mA max. | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit:Polycarbonate(PC)、Cable:PVC | |||
Weight | Approx. 45 g (including the cable) |