Network communication unit
DL series
Ethernet TCP/IP Compatible Network Unit DL-EN1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DL-EN1 | |||
Ethernet | Compliant standards | IEEE802.3u (100BASE-TX) | ||
Transmission speed | 100Mbps (100BASE-TX) | |||
Transmission interface | STP cable or Category 5 or higher UTP cable (100BASE-TX) | |||
Maximum cable length | 100 m (Distance between DL-EN1 and Ethernet switch) | |||
Performance | Socket communication, | TCP socket 1 | ||
Sensor | Connectable | Sensor amplifiers with D-bus support*1 | ||
Number of | 15 units max*2 | |||
Indicator lamps | Link/activity indicator (LINK/ACT): Green LED | |||
Power voltage | 20 to 30 VDC ±10%, including ripple (p-p)10% | |||
Power consumption | 1500 mW or less (at 30 V 50 mA max) | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit case: Polycarbonate | |||
Weight | Approx. 70 g | |||
*1 "D-bus" is the name of KEYENCE's wiring-saving system for sensor amplifiers. |