Network communication unit
DL series
Ethercat supporting communication unit DL-EC1A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | DL-EC1A | |||
Ethernet | Compliant standards | IEEE802.3u (100BASE-TX) | ||
Transmission speed | 100 Mbps (100BASE-TX) | |||
Transmission interface | Category 5e or higher STP cable | |||
Distance between | 100 m 3937.01' | |||
Communication port | RJ-45 x 2 | |||
EtherCAT | Compatible functions | Process data object communication (cyclic communication) | ||
Conformance test | Complies with V2.0.42 | |||
Sensor | Connectable | Sensor amplifiers with D-bus support*1 | ||
Number of | 15 units max.*2 | |||
Indicator lamps | Power indicator (PWR): Green LED | |||
Power voltage | 20 to 30 VDC, including ripple (p-p) of 10 % | |||
Power consumption | 2,100 mW or less (at 30 V, 70 mA max.) | |||
Environmental resistance | Pollution degree | 2 | ||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit: Polycarbonate | |||
Weight | Approx. 70 g (including connectors) | |||
*1 D-bus is the name of KEYENCE's wiring-saving system for sensor amplifiers. |