Digital Laser Sensor
LV series
Specs Digital Laser Sensor LV series
Model |
LV-H35F*1 |
LV-H62F*1 |
|||
Image |
|
|
|||
Type |
Straight-beam coaxial |
Retro-reflective |
|||
FDA (CDRH) Part 1040.10 |
Class II |
||||
Light source |
Visible red semiconductor laser |
||||
Wavelength |
660 nm |
||||
Detecting distance |
FINE |
100 mm 3.94" |
1.5 m 4.9' |
||
TURBO |
200 mm 7.87" |
3.5 m 3.5' |
|||
SUPER |
450 mm 17.72" |
5 m 16.4' |
|||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Material |
Case |
Fluoroplastic (PFA) |
|||
O-ring |
Fluororubber |
||||
Lens cover |
Glass |
||||
Weight |
Approx. 80 g |
Approx. 100 g |
|||
*1 The cable minimum bend radius is 25 mm 0.98". |
Model |
LV-21A |
LV-21AP |
LV-22A |
LV-22AP |
|||
Image |
|
|
|
|
|||
Type |
NPN output |
PNP output |
NPN output |
PNP output |
|||
Main unit/expansion unit |
Main unit |
Expansion unit (1 line) |
|||||
Control output |
NPN open-collector x 2 channels, 40 VDC max., max. 100 mA, residual voltage (1.0 V max.) |
PNP open-collector x 2 channels, 30 VDC max., max. 100 mA, residual voltage (1.0 V max.) |
NPN open-collector x 2 channels, 40 VDC max., max. 100 mA, residual voltage (1.0 V max.) |
PNP open-collector x 2 channels, 30 VDC max., max. 100 mA, residual voltage (1.0 V max.) |
|||
Response speed |
FINE : 80 µs , TURBO : 500 µs , SUPER , TURBO : 4 ms |
||||||
Number of interference |
FINE : None , TURBO : 2 units , SUPER : 4 units |
||||||
Protection circuit |
Reversed polarity protection, over-current protection, surge absorber |
||||||
Unit expansion |
Up to 7 additional expansion units can be installed (8 units including the main unit), |
||||||
Rating |
Power voltage |
12 to 24 VDC, Ripple (P-P) 10 % or less |
12 to 24 VDC, Ripple (P-P) 10 % or less (For the LV-20A/22A/22AP, the power supply voltage is supplied from the main unit.) |
||||
Power consumption |
1.5 W max. (125 mA max. for 12 V, 62.5 mA max. for 24 V) |
||||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) *1 |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Material |
Main unit |
Polycarbonate |
|||||
Case |
|||||||
Weight |
Approx. 120 g |
Approx. 75 g |
Approx. 120 g |
||||
*1 When several units are connected, the ambient temperature requirement varies depending on the total number of units connected. |