Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Retro-reflective model, Spot type Long-distance - LV-NH67
Contact Us: 1-888-539-3623 Inquiry form
retro-reflective Sensor Head, Spot Type, Long-distance, up to 50 m LV-H67
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H67 | |||
Type | High power | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 20 m 65.6' | ||
TURBO | 30 m 98.4' | |||
SUPER | 30 m *1 98.4' | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Lens cover | Transparent plastic *2 | |||
Reflective mirror | ABS plastic, Acrylic | |||
Weight | Approx. 45 g | |||
*1 The detecting distance is 50 m 164.0' when OP-42198 is used. |