Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Retro-reflective model, Area type Magnified beam, wide area - LV-NH65
Contact Us: 1-888-539-3623 Inquiry form
retro-reflective Sensor Head, Area Type, Wide Area LV-H65
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H65 | |||
Type | Wide | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 100 mm 3.94" (150 mm5.91")*1 | ||
TURBO | 10 to 150 mm 0.39" to 5.91" (10 to 250 mm 0.39" to 9.84")*1 | |||
SUPER | 100 to 200 mm 3.94" to 7.87" (150 to 350 mm 5.91" to 13.78")*1 | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Material | Case | Reinforced glass/plastic | ||
Lens cover | Norbornene plastic | |||
Reflective mirror | Polycarbonate, acrylic | |||
Weight | Approx. 45 g | |||
*1 The parentheses indicate the detecting distance when OP-51428 is used. |