Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Area Thrubeam, High performance - LV-NH300
Contact Us: 1-888-539-3623 Inquiry form
Transmissive Sensor Head, Area Type, 30-mm Wide LV-H300
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H300 | |||
Type | Area thrubeam , High performance | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Output | 3.0 mW (FDA), 1.0 mW (IEC) | |||
Wavelength | 660 nm | |||
Laser | IEC 60825-1 | Class II | ||
Detecting area | 30 mm 1.18" | |||
Detecting distance | 2000 mm 78.74" | |||
Pulse duration | 3.5 µs | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Case | Glass reinforced plastic | ||
Lens cover | Transmitter: Glass Receiver: Polyarylate | |||
Weight | Approx. 100 g |