This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: Sensor head, Area Thrubeam, High power - LV-NH110

Transmissive Sensor Head, Area Type, High-power, 10-mm Wide LV-H110

LV-H110 - Transmissive Sensor Head, Area Type, High-power, 10-mm Wide

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

  • CE Marking

Specifications

Model

LV-H110

Type

Area thrubeam , High power

FDA (CDRH) Part 1040.10

Class II

Light source

Visible red semiconductor laser

Output

3.0 mW (FDA), 1.0 mW (IEC)

Wavelength

660 nm

Laser
Class

IEC 60825-1

Class II

Detecting area

10 mm 0.39"

Detecting distance

2000 mm 78.74"

Pulse duration

3.5 µs

Environmental resistance

Ambient temperature

-10 to +55 °C 14 to 131 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Material

Case

Glass reinforced plastic

Lens cover

Transmitter: Glass Receiver: Polyarylate

Weight

Approx. 80 g

Data Sheet (PDF) Other Models