Digital Laser Sensor
LV series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Main Unit, PNP LV-51MP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-51MP | |||
Type | PNP output | |||
Main unit/expansion unit | Main unit | |||
Control output | PNP open-collector x 2 channels, 30 VDC max., 100 mA, max. residual voltage (1.0 V max.) | |||
Response speed | FINE : 80 µs , TURBO : 500 µs , SUPER : 4 ms | |||
Monitor output | 1 to 4 V for 1 to 4 V voltage output and FINE display 0 - 3000, load resistance 20 kΩ min. | |||
Number of interference | FINE : No device (0) , TURBO : 2 units , SUPER : 4 units*1 | |||
Detection mode | Light intensity distinction / edge detection | |||
Protection circuit | Reversed polarity protection, over-current protection, surge absorber | |||
Unit expansion | Up to 7 additional expansion units can be installed (8 units including the main unit), | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less | ||
Power consumption | 1.5 W max. (125 mA max. for 12 V, 62.5 mA max. for 24 V) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) *2 | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Material | Main unit | Polycarbonate | ||
Case | ||||
Weight | Approx. 120 g | |||
*1 To connect several units they must be mounted on a METAL DIN rail. Ensure that the output current is 20 mA max. With several units connected, the allowable ambient temperature range varies as follows : |