Ultra-small Digital Laser Sensor

LV-S series

Catalogs View Catalog

Specs Ultra-small Digital Laser Sensor LV-S series

Model

LV-S41

LV-S41L

LV-S31

Image

Type

Small

Small side view

Adjustable distance definite reflective

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Detecting
distance

MEGA

600 mm 23.62"

480 mm 18.89"

50 to 200 mm 1.97" to 7.87"
(Adjustment range)

ULTRA

500 mm 19.69"

400 mm 15.75"

SUPER

400 mm 15.75"

320 mm 12.6"

TURBO

300 mm 11.81"

240 mm 9.45"

FINE

200 mm 7.87"

160 mm 6.3"

HSP

150 mm 5.91"

120 mm 4.72"

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

0 to +50 °C 32 to 122 °F (No freezing)

Material

Case

Glass reinforced plastic

Display

Polycarbonate

Lens cover

Norbornene plastic

Acrylic

Transmitter lens: Norbornene plastic
Receiver lens cover: Polyarylate

Weight

Approx. 70 g

Approx. 75 g

Back to top

Model

LV-S61

LV-S62

LV-S63

Image

Type

Small spot

Parallel light area

Long-distance transparent object

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Visible red semiconductor laser, Wavelength: 660 nm

Detecting
distance

MEGA

2.5 m 8.2'

12 m (6 m) 39.4' (19.7')*1

35 m 114.8'

ULTRA

2 m 6.6'

10 m (5 m) 32.8' (16.4')*1

30 m 98.4'

SUPER

1.5 m 4.9'

8 m (3.5 m) 26.2' (11.5')*1

25 m 82'

TURBO

1 m 3.3'

5 m (2 m) 16.4' (6.6')*1

15 m 49.2'

FINE

0.75 m 2.5'

2.5 m (0.7 m) 8.2' (2.3')*1

8 m 26.2'

HSP

0.5 m 1.6'

-

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Material

Case

Glass reinforced plastic

Lens cover

Acrylic

Reflective mirror

Polycarbonate, acrylic

Weight

Approx. 70 g

Approx. 65 g

Approx. 110 g

*1 Numbers enclosed in parentheses are the detecting distance for small beam spot.

Back to top

Model

LV-S71

LV-S72

Image

Type

Small standard

Small (with slit)

FDA (CDRH) Part 1040.10

Class 1 Laser Product

IEC 60825-1

Light source

Visible red semiconductor laser, Wavelength: 655 nm

Detecting
distance

MEGA

500 mm 19.69"

ULTRA

SUPER

TURBO

FINE

HSP

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Material

Case

Metal part: Stainless steel, Plastic part: Polyarylate

Lens cover

Transmitter: Norbornene plastic
Receiver: Polyarylate

Transmitter: Norbornene plastic
Receiver: Glass

Weight

Approx. 70 g

Back to top

Model

LV-F1*1

Image

Type

Side-view attachment for
thrubeam

Applicable model

LV-S71, LV-S72

Detecting
distance

MEGA

LV-S71:250 mm 9.84"、LV-S72:400 mm 15.75"*2

ULTRA

LV-S71:250 mm 9.84"、LV-S72:400 mm 15.75"

SUPER

TURBO

FINE

HSP

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Main unit

Metal part: Stainless steel
Mirror part: Glass

Weight

Approx. 22 g

*1 Contains a symmetrical mounting bracket
(two in total).
*2 LV-N Series only.

Back to top

Model

OP-66869*1

Image

Type

Compact mounting bracket for thrubeam

Applicable product

LV-S71, LV-S72

Detecting
distance

MEGA

500 mm 19.69"

ULTRA

SUPER

TURBO

FINE

HSP

Environmental resistance

Ambient temperature

-10 to +50 °C 14 to 122 °F (No freezing)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Metal part: Stainless steel

Weight

Approx. 14 g

*1 Contains a symmetrical mounting bracket
(two in total).

Back to top