Ultra-small Digital Laser Sensor
LV-S series
LV-S Slim Mounting Bracket OP-66869
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-66869*1 | |||
Type | Compact mounting bracket for thrubeam | |||
Applicable product | LV-S71, LV-S72 | |||
Detecting | MEGA | 500 mm 19.69" | ||
ULTRA | ||||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Metal part: Stainless steel | |||
Weight | Approx. 14 g | |||
*1 Contains a symmetrical mounting bracket |