Ultra-small Digital Laser Sensor
LV-S series
Sensor head, Retro-reflective, Long-distance transparent object LV-S63
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S63 | |||
Type | Long-distance transparent object | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 35 m 114.8' | ||
ULTRA | 30 m 98.4' | |||
SUPER | 25 m 82' | |||
TURBO | 15 m 49.2' | |||
FINE | 8 m 26.2' | |||
HSP | - | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Lens cover | Acrylic | |||
Reflective mirror | Polycarbonate, acrylic | |||
Weight | Approx. 110 g |