Ultra-small Digital Laser Sensor
LV-S series
Sensor head, Spot Reflective, Small side view LV-S41L
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S41L | |||
Type | Small side view | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 655 nm | |||
Detecting | MEGA | 480 mm 18.89" | ||
ULTRA | 400 mm 15.75" | |||
SUPER | 320 mm 12.6" | |||
TURBO | 240 mm 9.45" | |||
FINE | 160 mm 6.3" | |||
HSP | 120 mm 4.72" | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Display | Polycarbonate | |||
Lens cover | Acrylic | |||
Weight | Approx. 70 g |