Ultra-small Digital Laser Sensor
LV-S series
Sensor head, Spot Reflective, Small LV-S41
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S41 | |||
Type | Small | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 655 nm | |||
Detecting | MEGA | 600 mm 23.62" | ||
ULTRA | 500 mm 19.69" | |||
SUPER | 400 mm 15.75" | |||
TURBO | 300 mm 11.81" | |||
FINE | 200 mm 7.87" | |||
HSP | 150 mm 5.91" | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Display | Polycarbonate | |||
Lens cover | Norbornene plastic | |||
Weight | Approx. 70 g |