Ultra-small Digital Laser Sensor
LV-S series
Sensor head, Spot Reflective, Adjustable distance definite reflective LV-S31
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S31 | |||
Type | Adjustable distance definite reflective | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 655 nm | |||
Detecting | MEGA | 50 to 200 mm 1.97" to 7.87" | ||
ULTRA | ||||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Display | Polycarbonate | |||
Lens cover | Transmitter lens: Norbornene plastic | |||
Weight | Approx. 75 g |