Ultra-small Digital Laser Sensor
LV-S series
Recommended Replaceable Products: Multi-Purpose Digital Laser Sensor - LV-N series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, Expansion Unit, PNP LV-12SAP
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-12SAP | |||
Type | Expansion unit (1 line) | |||
Main unit/expansion unit | ||||
Applicable model | LV-S61/S41/S41L/S31/S71/S72 | |||
Control output | PNP open-collector × 2 channels, 30 VDC maximum, 100 mA or less per output | |||
Response time | ExceptLV-S31 | ULTRA | 4 ms | |
SUPER | 2 ms | |||
TURBO | 500 µs | |||
FINE | 250 µs | |||
HSP | 80 µs | |||
LV-S31standard mode | 500 µs | |||
LV-S31standard mode | SPED2 | 2 ms | ||
SPED3 | 8 ms | |||
SPED4 | 32 ms | |||
LV-S31High-speed mode | 250 µs | |||
Control input | Light emission stop input, external calibration, set value bank selection input, or received light intensity shift input | |||
Number of interference prevention units | ULTRA | 4 | ||
SUPER | ||||
TURBO | 2 | |||
FINE | ||||
HSP | 0 | |||
Unit expansion | Up to 16 expansion units can be connected (a total of 17 units).*1 | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 10 % or less, Class2*2 | ||
Power consumption | Normal | 1.5 W or less (62.5 mA or less at 24 V) | ||
Eco-Half Eco-All | 1.35 W or less (57.3 mA or less at 24 V) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing)*3 | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Main unit | Main body, cover: Polycarbonate | ||
Weight | Approx. 80 g (including 2 m 6.6' cable) | |||
*1 If more than one unit is used together, the ambient temperature varies with the conditions below. Mount the units on the DIN rail with mounting brackets and check that the output current is 20 mA or less. |