Multi-Purpose Digital Laser Sensor
LV-N series
Specs Multi-Purpose Digital Laser Sensor LV-N series
Sensor head Diffuse-reflective model, Spot type
Model |
LV-S41 |
LV-S41L |
LV-S31 |
|||
Image |
|
|
|
|||
Type |
Small |
Small side view |
Adjustable distance definite reflective |
|||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
|||||
IEC 60825-1 |
||||||
Light source |
Visible red semiconductor laser, Wavelength: 655 nm |
|||||
Detecting |
MEGA |
600 mm 23.62" |
480 mm 18.89" |
50 to 200 mm 1.97" to 7.87" |
||
ULTRA |
500 mm 19.69" |
400 mm 15.75" |
||||
SUPER |
400 mm 15.75" |
320 mm 12.6" |
||||
TURBO |
300 mm 11.81" |
240 mm 9.45" |
||||
FINE |
200 mm 7.87" |
160 mm 6.3" |
||||
HSP |
150 mm 5.91" |
120 mm 4.72" |
||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
0 to +50 °C 32 to 122 °F (No freezing) |
|||
Material |
Case |
Glass reinforced plastic |
||||
Display |
Polycarbonate |
|||||
Lens cover |
Norbornene plastic |
Acrylic |
Transmitter lens: Norbornene plastic |
|||
Weight |
Approx. 70 g |
Approx. 75 g |
Sensor head Diffuse-reflective model, Spot type
Model |
LV-NH35 |
LV-NH32 |
LV-NH37 |
|||
Image |
|
|
|
|||
Type |
Straight-beam coaxial |
Adjustable beam spot |
Ultra-small beam spot |
|||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
|||||
IEC 60825-1 |
||||||
Light source |
Visible red semiconductor laser, Wavelength: 660 nm |
|||||
Detecting |
MEGA |
750 mm 29.53" |
1200 mm 47.24" |
70±15 mm 2.76"±0.59" |
||
ULTRA |
600 mm 23.62" |
1000 mm 39.37" |
||||
SUPER |
450 mm 17.72" |
750 mm 29.53" |
||||
TURBO |
300 mm 11.81" |
500 mm 19.69" |
||||
FINE |
150 mm 5.91" |
250 mm 9.84" |
||||
HSP |
100 mm 3.94" |
200 mm 7.87" |
||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Material |
Case |
Glass reinforced plastic |
||||
Lens cover |
Norbornene plastic |
Acrylic (Receivers: Polyarylate) |
Glass (Receivers: Polyarylate) |
|||
Weight |
Approx. 65 g |
Sensor head Diffuse-reflective model, Area type
Model |
LV-NH42 |
LV-NH47 |
|||
Image |
|
|
|||
Type |
Long-distance |
Definite-reflective |
|||
FDA (CDRH) Part 1040.10 |
Class 1 |
||||
IEC 60825-1 |
|||||
Light source |
Visible semiconductor laser, Wavelength: 660 nm |
||||
Detecting |
MEGA |
1200 mm 47.24" |
55 to 85 mm 2.17" to 3.35" |
||
ULTRA |
1000 mm 39.37" |
||||
SUPER |
750 mm 29.53" |
||||
TURBO |
500 mm 19.69" |
||||
FINE |
250 mm 9.84" |
||||
HSP |
200 mm 7.87" |
||||
Environmental resistance |
Ambient temperature |
-10 to +55°C 14°F to 131°F (No freezing) |
|||
Relative humidity |
35 to 85% RH (No condensation) |
||||
Material |
Case |
Glass-reinforced plastic |
|||
Lens cover |
Polyarylate |
Transmitter: Glass |
|||
Weight |
Approx. 65 g 2.29 oz |
Approx. 70 g 2.47 oz |
Sensor head Retro-reflective model
Model |
LV-S61 |
LV-S62 |
LV-S63 |
|||
Image |
|
|
|
|||
Type |
Small spot |
Parallel light area |
Long-distance transparent object |
|||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
|||||
IEC 60825-1 |
||||||
Light source |
Visible red semiconductor laser, Wavelength: 655 nm |
Visible red semiconductor laser, Wavelength: 660 nm |
||||
Detecting |
MEGA |
2.5 m 8.2' |
12 m (6 m) 39.4' (19.7')*1 |
35 m 114.8' |
||
ULTRA |
2 m 6.6' |
10 m (5 m) 32.8' (16.4')*1 |
30 m 98.4' |
|||
SUPER |
1.5 m 4.9' |
8 m (3.5 m) 26.2' (11.5')*1 |
25 m 82' |
|||
TURBO |
1 m 3.3' |
5 m (2 m) 16.4' (6.6')*1 |
15 m 49.2' |
|||
FINE |
0.75 m 2.5' |
2.5 m (0.7 m) 8.2' (2.3')*1 |
8 m 26.2' |
|||
HSP |
0.5 m 1.6' |
- |
||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
||||
Material |
Case |
Glass reinforced plastic |
||||
Lens cover |
Acrylic |
|||||
Reflective mirror |
Polycarbonate, acrylic |
|||||
Weight |
Approx. 70 g |
Approx. 65 g |
Approx. 110 g |
|||
*1 Numbers enclosed in parentheses are the detecting distance for small beam spot. |
Sensor head Retro-reflective model, Spot type
Model |
LV-NH62 |
LV-NH67 |
|||
Image |
|
|
|||
Type |
Standard |
Long-distance |
|||
FDA (CDRH) Part 1040.10 |
Class 1 |
||||
IEC 60825-1 |
|||||
Light source |
Visible semiconductor laser, Wavelength: 660 nm |
||||
Detecting |
MEGA |
8 m 26.2' |
30 m 98.4' (50 m 164.0') *1 |
||
ULTRA |
7 m 23.0' |
||||
SUPER |
6 m 19.7' |
30 m 98.4' |
|||
TURBO |
5 m 16.4' |
||||
FINE |
3.5 m 11.5' |
22 m 72.2' |
|||
HSP |
2 m 6.6' |
20 m 65.6' |
|||
Environmental resistance |
Ambient temperature |
-10 to +55°C 14°F to 131°F (No freezing) |
|||
Relative humidity |
35 to 85% RH (No condensation) |
||||
Material |
Case |
Glass-reinforced plastic |
|||
Lens cover |
Norbornene plastic |
||||
Reflective mirror |
Polycarbonate, Acrylic |
||||
Weight |
Approx. 65 g 2.29 oz |
||||
*1 Detecting distance when using the OP-42198 reflector (sold separately) indicated in parentheses. |
Sensor head Retro-reflective model, Area type
Model |
LV-NH64 |
LV-NH65 |
|||
Image |
|
|
|||
Type |
Magnified beam, long-distance area |
Magnified beam, wide area |
|||
FDA (CDRH) Part 1040.10 |
Class 1 |
||||
IEC 60825-1 |
|||||
Light source |
Visible semiconductor laser, Wavelength: 660 nm |
||||
Detecting |
MEGA |
800 to 1300 mm 31.50" to 51.18" (1000 to 1700 mm 39.37" to 66.93") *1 |
180 to 350 mm 7.09" to 13.78" (300 to 500 mm 11.81" to 19.69") *1 |
||
ULTRA |
400 to 1200 mm 15.75" to 47.24" (600 to 1500 mm 23.62" to 59.06") *1 |
100 to 200 mm 3.94" to 7.87" (150 to 350 mm 5.91" to 13.78") *1 |
|||
SUPER |
300 to 1000 mm 11.81" to 39.37" (500 to 1200 mm 19.69" to 47.24") *1 |
60 to 180 mm 2.36" to 7.09" (100 to 300 mm 3.94" to 11.81") *1 |
|||
TURBO |
200 to 850 mm 7.87" to 33.46" (300 to 1000 mm 11.81" to 39.37") *1 |
10 to 150 mm 0.39" to 5.91" (10 to 250 mm 0.39" to 9.84") *1 |
|||
FINE |
150 to 650 mm 5.91" to 25.59" (200 to 850 mm 7.87" to 33.46") *1 |
0 to 120 mm 4.72" (10 to 200 mm 0.39" to 7.87") *1 |
|||
HSP |
100 to 500 mm 3.94" to 19.69" (100 to 700 mm 3.94" to 27.56") *1 |
0 to 100 mm 3.94" (0 to 150 mm 5.91") *1 |
|||
Environmental resistance |
Ambient temperature |
-10 to +55°C 14°F to 131°F (No freezing) |
|||
Relative humidity |
35 to 85% RH (No condensation) |
||||
Material |
Case |
Glass-reinforced plastic |
|||
Lens cover |
Norbornene plastic |
||||
Weight |
Approx. 70 g 2.47 oz |
||||
*1 Detecting distance when using the included reflector indicated without parentheses. Detecting distance when using the OP-51428 reflective tape (sold separately) indicated in parentheses. |
Sensor head Thrubeam model, Spot type
Model |
LV-S71 |
LV-S72 |
|||
Image |
|
|
|||
Type |
Small standard |
Small (with slit) |
|||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
||||
IEC 60825-1 |
|||||
Light source |
Visible red semiconductor laser, Wavelength: 655 nm |
||||
Detecting |
MEGA |
500 mm 19.69" |
|||
ULTRA |
|||||
SUPER |
|||||
TURBO |
|||||
FINE |
|||||
HSP |
|||||
Environmental resistance |
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No freezing) |
|||
Material |
Case |
Metal part: Stainless steel, Plastic part: Polyarylate |
|||
Lens cover |
Transmitter: Norbornene plastic |
Transmitter: Norbornene plastic |
|||
Weight |
Approx. 70 g |
Sensor head Thrubeam model, Area type
Model |
LV-NH110 |
LV-NH100 |
LV-NH300 |
|||
Image |
|
|
|
|||
Type |
Area thrubeam, High power |
Area thrubeam, High performance |
||||
FDA (CDRH) Part 1040.10 |
Class 1 Laser Product |
|||||
IEC 60825-1 |
||||||
Light source |
Visible red semiconductor laser, Wavelength: 660 nm |
|||||
Detecting |
MEGA |
2000 mm 78.74" |
2000 mm 78.74" |
|||
ULTRA |
||||||
SUPER |
||||||
TURBO |
||||||
FINE |
||||||
HSP |
||||||
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No freezing) |
||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
Material |
Case |
Glass reinforced plastic |
||||
Lens cover |
Transmitter: Glass, Receiver: Polyarylate |
|||||
Weight |
Approx. 75 g |
Approx. 95 g |
Amplifier NPN output
Model |
LV-N11N |
LV-N12N |
LV-N11CN |
LV-N12CN |
LV-N11MN |
|||
Image |
|
|
|
|
|
|||
Type |
2 output |
1 output |
Monitor output |
|||||
Output |
NPN |
|||||||
Cable/connector |
Cable |
M8 connector |
Cable |
|||||
Main/Expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
Main unit |
|||
I/O |
Control outputs |
2 output |
1 output |
|||||
External input |
1 input |
|||||||
Monitor output |
None |
1 output |
||||||
Output selection |
LIGHT-ON/DARK-ON (switch-selectable) |
|||||||
Timer function |
Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, |
|||||||
Control outputs |
NPN open collector 30 V, Residual voltage 1 V or less (Output current: 10 mA or less) / 2 V or less (Output current: 10 to 100 mA) |
|||||||
Response time |
80 µs (HIGH SPEED)/250 µs (FINE)/500 µs (TURBO)/1 ms (SUPER)/4 ms (ULTRA)/16 ms (MEGA) *1 |
|||||||
Monitor output |
- |
1 to 5 V voltage output; load resistance 10 kΩ or more; repeat precision ±0.5% of F.S.; |
||||||
External input |
Input time 2 ms (ON)/20 ms (OFF) or more*2 |
|||||||
Number of interference |
Connected to other than LV-S31: 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER; 4 for ULTRA/MEGA, |
|||||||
Case size |
H 32.6 mm 1.28" × W 9.8 mm 0.39" × L 78.7 mm 3.1" |
|||||||
Unit expansion |
Up to 17 units can be connected in total (two-output type is treated as two units) |
|||||||
Protection circuit |
Reverse polarity protection, Over-current protection, Surge absorber |
|||||||
Rating |
Power voltage |
24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS*4*5 |
||||||
Power |
Normal: 830 mW or less (at 30 V. 30 mA at 24 V, 56 mA or less at 12 V)*6 |
|||||||
Environmental resistance |
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing)*8 |
||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||||||
Material |
Cable |
PVC |
||||||
Case |
Main unit and cover material: Polycarbonate |
|||||||
Weight |
Approx. 75 g |
Approx. 65 g |
Approx. 20 g |
Approx. 75 g |
||||
*1 80 µs cannot be selected when the LV-S31/S62/S63 is connected |
Amplifier PNP output
Model |
LV-N11P |
LV-N12P |
LV-N11CP |
LV-N12CP |
|||
Image |
|
|
|
|
|||
Type |
2 output |
1 output |
|||||
Output |
PNP |
||||||
Cable/connector |
Cable |
M8 connector |
|||||
Main/Expansion unit |
Main unit |
Expansion unit |
Main unit |
Expansion unit |
|||
I/O |
Control outputs |
2 output |
1 output |
||||
External input |
1 input |
||||||
Monitor output |
None |
||||||
Output selection |
LIGHT-ON/DARK-ON (switch-selectable) |
||||||
Timer function |
Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, |
||||||
Control outputs |
PNP open collector 30 V, Residual voltage 1.2 V or less (Output current: 10 mA or less) / 2.2 V or less (Output current: 10 to 100 mA) |
||||||
Response time |
80 µs (HIGH SPEED)/250 µs (FINE)/500 µs (TURBO)/1 ms (SUPER)/4 ms (ULTRA)/16 ms (MEGA) *1 |
||||||
Monitor output |
- |
||||||
External input |
Input time 2 ms (ON)/20 ms (OFF) or more*2 |
||||||
Number of interference |
Connected to other than LV-S31: 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER; 4 for ULTRA/MEGA, |
||||||
Case size |
H 32.6 mm 1.28" × W 9.8 mm 0.39" × L 78.7 mm 3.1" |
||||||
Unit expansion |
Up to 17 units can be connected in total (two-output type is treated as two units) |
||||||
Protection circuit |
Reverse polarity protection, Over-current protection, Surge absorber |
||||||
Rating |
Power voltage |
24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS*4*5 |
|||||
Power |
Normal: 950 mW or less (at 30 V. 33 mA at 24 V, 60 mA or less at 12 V)*6 |
||||||
Environmental resistance |
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing)*8 |
|||||
Relative humidity |
35 to 85 % RH (No condensation) |
||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
||||||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
||||||
Material |
Cable |
PVC |
|||||
Case |
Main unit and cover material: Polycarbonate |
||||||
Weight |
Approx. 75 g |
Approx. 65 g |
Approx. 20 g |
||||
*1 80 µs cannot be selected when the LV-S31/S62/S63 is connected |
Amplifier Zero-line type
Model |
LV-N10 |
|||
Image |
|
|||
Type |
Zero line |
|||
Cable/connector |
- |
|||
Main/Expansion unit |
Expansion unit |
|||
I/O |
Control outputs |
None |
||
External input |
||||
Monitor output |
||||
Output selection |
LIGHT-ON/DARK-ON (switch-selectable) |
|||
Timer function |
Timer OFF/OFF-delay timer/ON-delay timer/One-shot timer, |
|||
Control outputs |
NPN open collector 30 V, Residual voltage 1 V or less (Output current: 10 mA or less) / 2 V or less (Output current: 10 to 100 mA) |
|||
Response time |
80 µs (HIGH SPEED)/250 µs (FINE)/500 µs (TURBO)/1 ms (SUPER)/4 ms (ULTRA)/16 ms (MEGA) *1 |
|||
Monitor output |
- |
|||
External input |
Input time 2 ms (ON)/20 ms (OFF) or more*2 |
|||
Number of interference |
Connected to other than LV-S31: 0 for HIGH SPEED; 2 for FINE/TURBO/SUPER; 4 for ULTRA/MEGA, |
|||
Case size |
H 32.6 mm 1.28" × W 9.8 mm 0.39" × L 78.7 mm 3.1" |
|||
Unit expansion |
Up to 17 units can be connected in total (two-output type is treated as two units) |
|||
Protection circuit |
Reverse polarity protection, Over-current protection, Surge absorber |
|||
Rating |
Power voltage |
24 VDC (operating voltage 10 to 30 VDC (with ripple)), Ripple (P-P) 10 % or less, Class 2 or LPS*4*5 |
||
Power |
Normal: 830 mW or less (at 30 V. 30 mA at 24 V, 56 mA or less at 12 V)*6 |
|||
Environmental resistance |
Ambient temperature |
-20 to +55 °C -4 to 131 °F (No freezing)*8 |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||
Shock resistance |
500 m/s2, 3 times in each of the X, Y, and Z directions |
|||
Material |
Cable |
PVC |
||
Case |
Main unit and cover material: Polycarbonate |
|||
Weight |
Approx. 20 g |
|||
*1 80 µs cannot be selected when the LV-S31/S62/S63 is connected |