Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Spot Thrubeam, Small standard LV-S71
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S71 | |||
Type | Small standard | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 655 nm | |||
Detecting | MEGA | 500 mm 19.69" | ||
ULTRA | ||||
SUPER | ||||
TURBO | ||||
FINE | ||||
HSP | ||||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Metal part: Stainless steel, Plastic part: Polyarylate | ||
Lens cover | Transmitter: Norbornene plastic | |||
Weight | Approx. 70 g |