Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Retro-reflective, Parallel light area LV-S62
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-S62 | |||
Type | Parallel light area | |||
FDA (CDRH) Part 1040.10 | Class 1 Laser Product | |||
IEC 60825-1 | ||||
Light source | Visible red semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 12 m (6 m) 39.4' (19.7')*1 | ||
ULTRA | 10 m (5 m) 32.8' (16.4')*1 | |||
SUPER | 8 m (3.5 m) 26.2' (11.5')*1 | |||
TURBO | 5 m (2 m) 16.4' (6.6')*1 | |||
FINE | 2.5 m (0.7 m) 8.2' (2.3')*1 | |||
HSP | - | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
Material | Case | Glass reinforced plastic | ||
Lens cover | Acrylic | |||
Reflective mirror | Polycarbonate, acrylic | |||
Weight | Approx. 65 g | |||
*1 Numbers enclosed in parentheses are the detecting distance for small beam spot. |