Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Retro-reflective model, Spot type Long-distance LV-NH67
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH67 | |||
Type | Long-distance | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 30 m 98.4' (50 m 164.0') *1 | ||
ULTRA | ||||
SUPER | 30 m 98.4' | |||
TURBO | ||||
FINE | 22 m 72.2' | |||
HSP | 20 m 65.6' | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Norbornene plastic | |||
Reflective mirror | Polycarbonate, Acrylic | |||
Weight | Approx. 65 g 2.29 oz | |||
*1 Detecting distance when using the OP-42198 reflector (sold separately) indicated in parentheses. |