Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Retro-reflective model, Area type Magnified beam, long-distance area LV-NH64
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH64 | |||
Type | Magnified beam, long-distance area | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 800 to 1300 mm 31.50" to 51.18" (1000 to 1700 mm 39.37" to 66.93") *1 | ||
ULTRA | 400 to 1200 mm 15.75" to 47.24" (600 to 1500 mm 23.62" to 59.06") *1 | |||
SUPER | 300 to 1000 mm 11.81" to 39.37" (500 to 1200 mm 19.69" to 47.24") *1 | |||
TURBO | 200 to 850 mm 7.87" to 33.46" (300 to 1000 mm 11.81" to 39.37") *1 | |||
FINE | 150 to 650 mm 5.91" to 25.59" (200 to 850 mm 7.87" to 33.46") *1 | |||
HSP | 100 to 500 mm 3.94" to 19.69" (100 to 700 mm 3.94" to 27.56") *1 | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Norbornene plastic | |||
Weight | Approx. 70 g 2.47 oz | |||
*1 Detecting distance when using the included reflector indicated without parentheses. Detecting distance when using the OP-51428 reflective tape (sold separately) indicated in parentheses. |