Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Spot Retro-Reflective, Small spot LV-NH62
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH62 | |||
Type | Standard | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 8 m 26.2' | ||
ULTRA | 7 m 23.0' | |||
SUPER | 6 m 19.7' | |||
TURBO | 5 m 16.4' | |||
FINE | 3.5 m 11.5' | |||
HSP | 2 m 6.6' | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Norbornene plastic | |||
Reflective mirror | Polycarbonate, Acrylic | |||
Weight | Approx. 65 g 2.29 oz |