Multi-Purpose Digital Laser Sensor
LV-N series
Sensor head, Area Beam Reflective, Long-distance area LV-NH42
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-NH42 | |||
Type | Long-distance | |||
FDA (CDRH) Part 1040.10 | Class 1 | |||
IEC 60825-1 | ||||
Light source | Visible semiconductor laser, Wavelength: 660 nm | |||
Detecting | MEGA | 1200 mm 47.24" | ||
ULTRA | 1000 mm 39.37" | |||
SUPER | 750 mm 29.53" | |||
TURBO | 500 mm 19.69" | |||
FINE | 250 mm 9.84" | |||
HSP | 200 mm 7.87" | |||
Environmental resistance | Ambient temperature | -10 to +55°C 14°F to 131°F (No freezing) | ||
Relative humidity | 35 to 85% RH (No condensation) | |||
Material | Case | Glass-reinforced plastic | ||
Lens cover | Polyarylate | |||
Weight | Approx. 65 g 2.29 oz |